Open the Door.
Make your installation IIoT ready and be prepared for tomorrow’s challenges.
Field devices in process plants gather valuable additional data on their own condition and environment. Until now, this information could rarely be used due to a lack of continuous communication channels from the field to the control room.
But Industry 4.0 approaches like condition monitoring and predictive maintenance require this information. This is why we develop products like the new PROFINET gateways that are tailored to meet these demands. With their powerful processor and large memory, they build a bridge between the field level and Ethernet-based network structures.
In addition to advanced product solutions, we also team up with various partners to maximize data availability—whether in the control room, cloud-based systems, or even on mobile devices. For us, this is Ex-Protection 4.0.
The PROFINET gateways support HART/HART IP to transmit process variables and additional status information from field devices. At the same time, HART IP can be used to effectively manage assets.
The new PROFINET gateways provide S2 system redundancy for plants that require high availability, connecting the remote I/O station to redundant controllers. This allows the continuity of the process, even iif a controller fails or stops.
For a high level of protection against unwanted interruptions or errors in the installation, users can install gateways in ring redundancy. If necessary, the redundancy manager initiates automatic reconfiguration of the network and ensures communication of the segments not affected by the failure.
The LB and FB PROFINET gateways feature the largest touch display available on the market for this type of device. RGB LEDs and display symbols comply with the NAMUR 107 standard and indicate device and field unit status by displaying diagnostic and status information in a clear and standardized way.
Possible checks include status of communication with the master system, internal bus status, HART device recognition, and identification of faulty modules. This reduces downtime and costs. The gateways can be conveniently configured in the field via the touch display.
The PROFINET gateway supports HART/HART IP and enables the transmission of process variables and additional status information from field devices at high speed.
The new, Zone 2, Class I/Div. 2 certified remote I/O LB PROFINET gateway from Pepperl+Fuchs opens the door for Industry 4.0 applications in process industries while simultaneously setting new standards in terms of handling, user friendliness, and security.
The LB and FB PROFINET gateways are not only the enabling technology for IIoT applications. They are also real efficiency boosters. The product range includes a variety of modules with different functions and channel numbers. You can assemble a remote I/O solution to fit your application—while saving space.
In addition to remote I/O components, we can offer you a solution from one of our Solution Engineering Centers (SECs). Contact your local Pepperl+Fuchs representative, and our dedicated engineers will work with you to evaluate your requirements. The result is a fully certified, turnkey remote I/O field station.
Pepperl+Fuchs has pioneered electrical explosion protection since its early days. We know explosion protection standards all over the world and across all industries, and we channel this expertise into smart solutions like the LB system. Choose a trusted partner and benefit from the experience that comes with decades of engineering.