Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Vision Sensor VOS2000-F226R-8MM-S

VOS2000-F226R-8MM-S
  • Wide range of detection tools for flexible inspection tasks
  • Combinable vision tools for feature detection, completeness checking, code reading, text recognition and object position checking
  • 32 Jobs on-board can be saved
  • Integrated illumination
  • Mechanical focus adjustment
  • Easy integration with flexible programmable data output
 in stock
3,332.00 USD
Netlist price. Your individual price will be calculated during checkout.
Unit Price 

Quantity

Free Shipping

Purchase on Account

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  VOS2000-F226R-8MM-S

Product Description
Vision sensor for advanced object detection;
Resolution: 1280 x 960 pixels;
Light source: integrated LED flash, red;
Lens: M12 lens;
Focal length: 8 mm
General specifications
Light sourceIntegrated LED lightning , red
Picture detaildependant of operating distance (see manual)
Trigger modeFree-running or triggered externally
Depth of focus± 5 % of the operating distance
Focal length8 mm
Resolution1280 x 960 pixels
Image sensor1/3" CMOS monochrom
Global Shutter
3.75 µm pixel size
LensM12 integrated lens
Parameterization/software
Parameter assignmentParameterization via PC user interface VCT Tool
Evaluation procedure
Positioning and GuidanceBased on Parts or product marks, up to four Locators to detect X,Y shift and rotation
Identification and VerificationOCR, 1-D and 2-D codes
Detection & Pattern MatchingPixel-, contour- or edge count
MeasuringDistance, angle, circle size (after calibration)
Indicators/operating means
LED 1Steady blue: sensor started, not set up
Steady green: job loaded, ready for execution
Flashing green: job loaded and being executed, capture in progress
Steady red: sensor fault
LED 2Flashing blue: starting (duration approx. 20 seconds)
Steady green: measurement successful (Pass)
Steady blue: measurement borderline (Recycle)
Steady red: measurement unsuccessful (Fail)
LED 3Steady blue: warm reset or restart
Steady red/green/yellow: network activity
Focus settingFocus adjustable via centering
Electrical specifications
Operating voltage12 ... 30 V DC
No-load supply current300 mA
Interface 1
Interface typeEthernet
ProtocolPROFINET IO
TCP/IP
EtherNet/IP
Transfer rate100 MBit/s
Interface 2
Interface typeRS-232 , serial
Transfer rate115.2 kBit/s
Input
Input typeoptically decoupled Inputs
Input voltageLogic low (OFF): 0 ... 3 V
Logic high (ON): 11 ... 30 V
Switching threshold: 12 V
Control inputImage capture trigger + 2 general purpose inputs
2 inputs can be used for job switching
Input current8 mA ( typical )
Internal protection circuit3 kΩ / 4000 V ( rms )
Switching delaySwitch-on time (ON): 20 µs
Switch-off time (OFF): 10 µs
Image capture trigger: 62 µs (until image capture is triggered)
Output
Output type3 general purpose outputs , freely programmable , optically decoupled
Switching voltagemax. 30 V
Switching currentmax. 100 mA each output
Switching delaySwitch-on time (ON): 150 µs
Switch-off time (OFF): 50 µs
Standard conformity
Emitted interferenceEN 61000-6-4:2007+A1:2011    
Noise immunityEN 61000-6-2:2005    
Approvals and certificates
ApprovalsCE
Ambient conditions
Ambient temperature0 ... 50 °C (32 ... 122 °F)
Storage temperature-20 ... 60 °C (-4 ... 140 °F)
Mechanical specifications
Degree of protectionIP67
Connection8-pin M12 socket A-coded ; 12-pin M12 socket
Material
Housinganodized aluminum
Optical facePlastic pane
InstallationMounting bracket
Massapprox. 200 g
Dimensions
Height57 mm
Width58 mm
Length61 mm

Classifications

SystemClasscode
ECLASS 13.027310101
ECLASS 12.027310101
ECLASS 11.027310101
ECLASS 10.0.127310101
ECLASS 9.027310101
ECLASS 8.027310101
ECLASS 5.127310101
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211711

Details: VOS2000-F226R-8MM-S

Informative Literature: VOS2000-F226R-8MM-S

Language Selection:
LiteratureLanguageFile TypeFile Size
Product Overview - VOS—2-D Universal Vision SensorENGPDF2880 KB
Application Report - Detecting Broken Punch Tooling in Press DiesENGPDF1688 KB
Application Report - Identification and Positioning Data for Battery-Module ManufacturingENGPDF430 KB
Application Report - Targeted Control of Mobile Robotic ArmsENGPDF300 KB
Application ReportUSAPDF1082 KB
Application ReportUSAPDF1165 KB
Application ReportUSAPDF1134 KB

Product Documentation: VOS2000-F226R-8MM-S

Language Selection:
ManualsLanguageFile TypeFile Size
ManualENGPDF14028 KB

Design / Simulation: VOS2000-F226R-8MM-S

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1873 KB
CAD Portal / CAD PortalALLLINK---

Approvals: VOS2000-F226R-8MM-S

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-4653AALLPDF138 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6801ALLPDF134 KB

Software: VOS2000-F226R-8MM-S

Language Selection:
Device Description Files/DriversRelease InfoFile TypeFile Size
EDS / EDSZIP2 KB
GSD file / GSD-DateiZIP6 KB
Software Tools
Configuration Software VCT for VOS Vision Cameras / Konfigurations Software VCT für VOS Vision KamerasZIP25374 KB

Associated Products: VOS2000-F226R-8MM-S

Accessories
109.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Ethernet bus cable M12 plug straight A-coded 8-pin to RJ45 plug straight 8-pin, PUR cable green, Cat6A, pairs shielded and overall shield, for connection of VOS camerasfa
fa
Mounting aid for VOS sensorsfa
Ethernet bus cable M12 plug straight A-coded 8-pin to RJ45 plug straight Ethernet-coded, PUR cable 4-core twisted quad green, Cat5e, shielded, drag chain suitablefa
Ethernet bus cable M12 plug angled A-coded 8-pin to RJ45 plug straight Ethernet-coded, PUR cable 4-core twisted quad green, Cat5e, shielded, drag chain suitablefa
Male cordset single-ended M12 straight A-coded, 12-pin, PUR cable black, shielded, drag chain suitablefa
Ethernet bus cable M12 plug straight A-coded to RJ45 plug straight Ethernet-coded, 8-pin, PUR cable green, Cat5, pairs shielded and overall shieldfa
VOS 2-D Universal Vision Sensors

Get more information about the VOS 2-D universal vision sensors which combine license-free software and modular hardware.