Vehicle identification with Position Encoding System WCS [Movie]

In addition to the position of the vehicle, vehicle identification together with an end positioning system is another application for the WCS position encoding system. Each vehicle is fitted with a distinct code rail unit; the read head is firmly mounted. The stainless steel code units can be used in temperatures up to 250 °C.