5000Q control system

Interior view of the 5000Q purge system
Interior view of the 5000Q purge system

The 5000Q series Ex pz purge is a small and compact purge system. The 5000Q operates by controlling and monitoring compressed instrument air or inert gas through the protected enclosure(s) to remove and prevent the accumulation of flammable gas, vapors, or dust. It is a powerful purge system designed to meet your Zone 2, 22 installation requirements.

The 5000Q series control unit features these main parts:

  • Up to 3 PT100 RTD’s connected for temperature monitoring or control
  • LCD for viewing programming and operation modes
  • Field configurable through menu driven programs for most applications

Scopri il modo più intelligente per garantire la protezione delle zone pericolose e configurare il tuo sistema di purge e pressurizzazione!