Select Your Country

Go to global website

PAD-EX01P12DZ2KORC516256W2D000 Tablet computerPad-Ex® 01 P12

Key Benefits at a Glance

  • 12th generation Intel® Core processor, Windows® 11 Pro
  • Intel® Wi-Fi 6E
  • 11.6" FHD DynaVueWindows® SR display with 1000 nits
  • Can be used in sunlight
  • 8 MP camera with autofocus and LED flash
  • Thunderbolt® 4
  • Micro HDMI
  • 6 keys, including 2 user-definable keys
  • TPM 2.0
  • 1-D/2-D barcode scanner
  • MIL-STD-810H / MIL-STD-461F standard

Show more

Approval
Approval
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

DE
  • DE
  • EN

Technical data of PAD-EX01P12DZ2KORC516256W2D000

Pad-Ex® 01 P12 DZ2 (Div. 2 and Zone 2/22), Wi-Fi, camera, i5 processor, 16 GB RAM, 256 GB SSD, Windows® 11 Pro, incl. 1-D/2-D barcode scanner, version for South Korea
ProcessorIntel® Core i5-1235U, 12. Gen.
RAM16 GByte DDR5
Camera
Front camera2 MP
Main camera8 MP Autofocus
Scanner1-D/2-D barcode scanner
Honeywell N670X Series scan engine
Internal data memory256 GByte NVMe PCIe SSD
SensorsAcceleration sensor, gyroscope and e-compass, light sensor
Display
Touch screen technologyCapacitive multitouch
Panel typeTFT, LCD
Screen size29.5 cm (11.6 ")
Aspect ratio16:9
Resolution1920x1080 (Full HD)
Brightness1000 cd/m2 (nit)
Colors16 Mio.
Special FeaturesCan be operated while wearing gloves
KeyOn/off
Volume up / down
Windows Touch button
Barcode / Camera Touch Button
Programmable Touch Button
Battery typeLi-Ion battery 43.29 WH 11.1 V 3900 mAh
I/O ports1x Thunderbolt® 4
1x USB 3.2 Gen 2 (Type A)
1x Micro-HDMI
1x Audio in/out (combo jack)
1x microSD card (microSDXC)
1x Docking connector (35-pin Pogo)
1x DC-In jack
WLANIntel® Wi-Fi 6E AX211 (802.11a/b/g/n/ac/ax)
BluetoothBluetooth® 5.3
GPS sensorGPS, Glonass, Beidou, Galileo
Operating systemWindows® 11 Pro (64 Bit)
TPM 2.0
LanguagesDeutsch , English (default)
Ambient temperature-10 ... 55 °C (14 ... 131 °F)
Storage temperature-10 ... 55 °C (14 ... 131 °F)
Degree of protectionIP64
MIL-STD-810H / MIL-STD-461F
Mass1200 g
Dimensions
W x H x D298 mm x 192 mm x 20 mm
ATEX approval
Certificate of conformityEPS 16 ATEX 1 163 X
ATEX markingEx-Hexagon II 3G Ex ic op is IIC T4 Gc IP64
[exsign] II 3D Ex ic op is IIIB T135°C Dc IP64
IECEx approval
IECEx certificateIECEx EPS 16.0072X
IECEx markingEx ic op is IIC T4 Gc IP64
Ex ic op is IIIB T135°C Dc IP64
KCC approval
KCC certificate24-KA4BO-0914X
24-KA4BO-0915X
KCC markingEx ic op is IIC T4 Gc IP64
Ex ic op is IIIB T135°C Dc IP64
Approved forSouth Korea
Scope of deliveryPad-Ex®
Power supply
Power cable
Dock Connector with Pass-Through
Hand strap
Documentation
Stylus pen with tether
General Notes