Go to global website
1-channel isolated barrier, 24 V DC supply (Power Rail), Current output up to 650 Ω load, HART-IP and valve positioner, Line fault detection (LFD), Housing width 12.5 mm, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Transfer direction: to the field, HART communication, Safety Integrity Level (SIL): SIL 3, Rated voltage: 19 ... 30 V DC, Signal: 1 x 4 ... 20 mA, Field device: 1 x I/P converters, Field device [2]: 1 x positioner
1-channel isolated barrier, 24 V DC supply (Power Rail), Current output up to 650 Ω load, HART-IP and valve positioner, Line fault detection (LFD), Housing width 12.5 mm, Connection via spring terminals with push-in connection technology, Up to SIL 3 acc. to IEC/EN 61508, Housing width: 12.5 mm, Number of channels: 1-channel, Transfer direction: to the field, HART communication, Safety Integrity Level (SIL): SIL 3, Rated voltage: 19 ... 30 V DC, Signal: 1 x 4 ... 20 mA
2 / 2
Are you looking for more information? Feel free to learn more on our related pages.
Get a read of latest news and applications on your selected products.