Type Z Purge and Pressurization Systems

The Pepperl+Fuchs Bebco EPS® Type Z purge and pressurization systems reduce the classification within the protected enclosure from Division 2 to non-hazardous. General industrial area equipment can be operated within the protected enclosure.
Please note: vents are required for most purge and pressurization enclosures.
Learn More and Configure Your System

The 7500 series Type Z purge and pressurization system reduces the classification within the protected enclosure from Division 2 to non-hazardous area. General industrial area equipment can be operated within the protected enclosure.
- Suitable for Class I and II, Division 2 or Zone 2/22 applications
- Enclosure sizes up to 450 ft³ (12.7 m³)
- Conforms to ATEX, IECEx, cULus, NFPA 496, ISA 12.4, CCC and other standards
- Low cost, compact design, easy to use
- Universal power: AC or DC
- Large, multi-feature touch display with all-digital setup
- Backlit LCD, vertical or horizontal orientation
- Bar graph for pressure and flow, LEDs for visual indication
- Easy setup with preset purge programs
- Automatic pressure compensation with digital manifold
- User-configurable alarm contact
- Compact, marine-grade aluminum powder-coated housing
- External or panel mount
Configure Your 7500 Series

The 5500 series Type Z purge and pressurization system reduces the classification within the protected enclosure from Division 2 to non-hazardous area. General industrial area equipment can be operated within the protected enclosure.
- Suitable for Class I and II, Division 2 or Zone 2/22 applications
- Enclosure volumes up to 250 ft³ (7.08 m³)
- Conforms to ATEX, IECEx, cULus, NFPA 496, ISA 12.4, CCC and others standards
- Single unit certified for gas or dust applications
- Completely automatic control unit provides purge, power,
and monitoring to enclosure - Automatic Rapid Exchange® for temperature control and
leak compensation - 2 RTD inputs for simple temperature monitoring and control
- 5 preset programs allow easy implementation without extensive technical knowledge
- User interface rotates for horizontal or vertical mounting
- 2-line, intrinsically safe, backlit LCD programming screen
- 100 % mechanical vent, no cable required
- Internal and external mounting capabilities
- Flexible vent design for different flow rates
- System bypass feature
Configure Your 5500 Series

The 3000 series purge and pressurization systems reduce the classification within the protected enclosure from Division 1 to Division 2. All equipment used within the enclosure must be Division 2 rated.
- Suitable for Class I, Division 1 and Division 2 applications
- Supports Type Y and Type Z applications
- Enclosure volumes to 250 ft³ (7.08 m³)
- Conforms to cULus, FM, NFPA 496 and ISA 12.4 standards
3000 Series Model Numbers Explained
- 3003: Class I enclosure volumes ≤ 90 ft³
- 3004: Class I enclosure volumes ≤ 250 ft³

The 1000 series purge and pressurization systems reduce the classification within the protected enclosure from Division 1 to Division 2. All equipment used within the enclosure must be Division 2 rated.
- Suitable for Class I and II, Division 1 and 2 applications
- Supports Type Y and Type Z applications
- Enclosure volumes to 450 ft³ (12.75 m³)
- Conforms to cULus, FM, NFPA 496 and ISA 12.4 standards
1000 Series Model Numbers Explained
- 1001A: Class I enclosure volumes ≤ 2 ft³ and Class II enclosure volumes ≤10 ft³ , WPS only
- 1001B: Class II enclosure volumes ≤ 50 ft³
- 1001C: Class II enclosure volumes ≤ 250 ft³
- 1002: Class I enclosure volumes ≤ 15 ft³
- 1003: Class I enclosure volumes ≤ 75 ft³
- 1004: Class I enclosure volumes ≤ 200 ft³
- 1005: Class I enclosure volumes ≤ 450 ft³
- 11: Class I enclosure volumes ≤ 2 ft³ and Class II enclosure volumes ≤10 ft³, WPS and WPSA
- English
- German
- Chinese
- Spanish
Brochures and Overviews | Language | File Type | File Size | Download |
---|---|---|---|---|
Brochure - Bebco EPS® 5500 | en | PDF | 1MB | |
Product Information - Pepperl+Fuchs Bebco EPS® 7500 Series Type Z/Ex pzc Purge and Pressurization System | en | PDF | 2MB | |
Product Information - Pepperl+Fuchs Bebco EPS® 7500 Series Type Z/Ex pzc Purge and Pressurization System | en | PDF | 682 KB |
Further Literature | Language | File Type | File Size | Download |
---|---|---|---|---|
Product Overview - Global Purge and Pressurization Solutions | en | PDF | 2MB | |
Product Overview - Bebco EPS® Purge+Pressurization | en | PDF | 2MB | |
Product Overview - Linecard Global Purge and Pressurization Solutions | en | PDF | 403 KB |