Serviceline Industrial Sensors
Serviceline Explosion Protection
구매 불가 제품
구매 불가 제품

Bluetooth handheld reader IDMx61-M-*

IDMx61-M-*
  • Approved for Zone 1 and 21 (ATEX and IECEx)
  • All 1-D standard barcode families supported
  • 2-D model supports Data Matrix, QR, and other two-dimensional codes
  • Fall tested from 2 m to ensure reliability

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

PDF 파일로 된 데이타 시트 다운로드:


데이타 시트 발췌: 기술 사양  IDMx61-M-*

제품 설명
Bluetooth 1-D and 2-D Handheld Reader for Zone 1/21
General specifications
Radio distance (in open air)max. 100 m
Typescan frequency: 500 Hz (1-D models), 60 Hz (2-D model)
Light typeLED, visible red light (630 nm)
ambient light immunity 100 000 lx
Readable codesbarcode types: Code 39, Code 39 Trioptic, Code 32, Code 93, Code 11, Codabar, Code 128, GS1-128 / EAN 128, UPC / EAN / JAN (with addition), MSI/Plessey, UK/Plessey, IATA, Interleaved 2 of 5, Standard and Industrial 2 of 5, Matrix 2 of 5, Telepen, GS1 DataBar, Australian Post, China Post, German Post, US Planet, US Postnet, British Post, Intelligent Mail, Japan Post, Korean Post, Dutch KIX Post
stacked code types (depending on model selected): PDF417, MicroPDF417, Code 49, Code 16K, Composite, Codablock F
2-D code types (depending on model selected): Data Matrix, QR, MicroQR, Aztec, Maxicode
Read distance20 ... 850 mm (1-D models)
30 ... 160 mm (2-D model)
Resolutionca. ≥ 0.76 mm (1-D models)
ca. ≥ 0.13 mm (2-D model)
Operating durationup to 60 000 scans with fully charged battery
Indicators/operating means
Indicators2 x LED (operating state)
beeper/buzzer (can be switched off)
Electrical specifications
Battery typelithium ion 3.6 V, 1500 mAh
Current consumption330 mA
standby: 80 ... 130 mA
peak: 500 mA
Interface
Interface typeBluetooth v4.0 EDR , Class 1
Transmitter frequency2.4 ... 2.4835 GHz (ISM band)
Directive conformity
Electromagnetic compatibility
Directive 2014/30/EUEN 61000-6-2:2005 + AC:2005 , EN 61000-6-4:2007 + A1:2011
Low voltageEN 60950-1:2006+A1:2010+A2:2013+A11:2009+A12:2011
Radio and telecommunication terminal equipment
Directive 2014/53/EUEN 300328 V2.1.1:2016 , EN 301489-1 V2.2.0:2017 , EN 301489-17 V3.2.0:2017
RoHS
Directive 2011/65/EU (RoHS)EN 50581:2012
Ambient conditions
Operating temperature-20 ... 50 °C (-4 ... 122 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F) (1-D models)
-40 ... 70 °C (-40 ... 158 °F) (2-D model)
Relative humidity95 % non-condensing
Impact resistance50 fall tests from 2 m height onto concrete
Mechanical specifications
Degree of protectionIP65
Massapprox. 260 g
Dimensions104 mm x 176 mm x 76 mm
Data for application in connection with hazardous areas
EU-type examination certificateIBExU18ATEX1050
IECEx IBE 18.0009
MarkingEx-Hexagon II 2G Ex ib IIB T4 Gb
Ex-Hexagon II 2D Ex ib IIIC T135°C Db
Directive conformity
Directive 2014/34/EUEN 60079-0:2012 + A11:2013, EN 60079-11:2012
General information
Supplementary informationObserve the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com.

Classifications

SystemClasscode
ECLASS 13.019200390
ECLASS 12.019200390
ECLASS 11.019200390
ECLASS 10.0.119200390
ECLASS 9.019200390
ECLASS 8.019200390
ECLASS 5.127242392
ETIM 9.0EC002999
ETIM 8.0EC002999
ETIM 7.0EC002999
ETIM 6.0EC002999
ETIM 5.0EC002999
UNSPSC 12.143211711

Details: IDMx61-M-*

Product Documentation: IDMx61-M-*

Language Selection:
Safety and Security Documentation언어파일 타입파일 크기
Instruction manualENGPDF198 KB
Manuals
Manual IDM161-M-1D-J1-BT-N-N0, IDM161-M-1D-J1-BT-P-N0, IDM261-M-2D-J1-BT-N-N0ENGPDF1633 KB
Manufacturer's manualENGPDF4306 KB
Manufacturer's quick start guideENGPDF1240 KB

관련문서: IDMx61-M-*

Accessory of
VisuNet GXP Remote Monitor Zone 2/22 (2020 Generation, Intel (R) Atom Apollo Lake Processor), 19 in (48 cm) display, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22, UL listed for USA and Canadapa
VisuNet GXP Remote Monitor Zone 1/21 (2020 Generation), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22, UL listed for USA and Canadapa
VisuNet GXP Remote Monitor Zone 1/21 (2020 Generation), 19 in (48 cm) display, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21, UL listed for USA and Canadapa
VisuNet GXP PC Zone 1/21 (2020 Generation, Intel (R) Atom Apollo Lake Processor), 19 in (48 cm) display, PC solution with pre-installed Windows® operating system, Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21, UL listed for USA and Canadapa
VisuNet GXP PC Zone 1/21 (2020 Generation, Intel (R) Atom Apollo Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, PC solution with pre-installed Windows® operating system, Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21pa
VisuNet GXP PC Zone 2/22 (2020 Generation, Intel (R) Atom Apollo Lake Processor), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, PC solution with pre-installed Windows® operating system, Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22pa
VisuNet GXP Remote Monitor Zone 1/21 (2020 Generation), 21.5" (54.61 cm) display, 16:9 aspect ratio widescreen formatting to match engineering stations, Thin Client solution (with VisuNet RM Shell firmware), Lightweight design, Full HD Resolution, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 1/21, UL listed for USA and Canadapa
VisuNet GXP PC Zone 2/22 (2020 Generation, Intel (R) Atom Apollo Lake Processor), 19 in (48 cm) display, PC solution with pre-installed Windows® operating system, Lightweight design, Completely modular system for easy field maintainability, Flush or bezel mounting options, IP66 rating for each individual component and entire system with housing, Certified for ATEX and IECEx Zone 2/22, UL listed for USA and Canadapa
Accessories
Stainless steel holder for for IDM-Z1- handheld readers, compatible with AG-XX00 housing, Mounting bracket, Simple and fast mounting, Compatible with AG-XX00 housing (adapter included), Compatible with 1-D/2-D code handheld readers such as the IDM and Ident-Ex® portfoliospa
Serial extension cable for IDM-Zx-* handheld barcode readers, Serial extension cable, Suitable for Zone 1/21 and Zone 2/22 (ATEX & IECEx), M12 female socket to M12 male connector, Protocol: serialpa
Serial extension cable for IDM-Zx-* handheld barcode readers, Serial extension cable, Suitable for Zone 1/21 and Zone 2/22 (ATEX & IECEx), M12 female socket to M12 male connector, Protocol: serialpa
Serial extension cable for IDM-Zx-* handheld barcode readers, Serial extension cable, Suitable for Zone 1/21 and Zone 2/22 (ATEX & IECEx), M12 female socket to M12 male connector, Protocol: serialpa
Stainless steel holder for for IDM-Z1- handheld readers, compatible with AG1 housing, Mounting bracket, Simple and fast mounting, Compatible with AG1 housing (adapter included), Compatible with 1-D/2-D code handheld readers such as the IDM and Ident-Ex® portfoliospa
Serial extension cable for IDM-Zx-* handheld barcode readers, Serial extension cable, Suitable for Zone 1/21 and Zone 2/22 (ATEX & IECEx), M12 female socket to M12 male connector, Protocol: serialpa