The product 'PS1000-A6-12.16' is now added to your watch list.
The product 'PS1000-A6-12.16' is already on your watch list.
100 V AC to 240 V AC wide-range input, Output 12 V DC, 16 A, 192 W, 1-phase, Housing width 39 mm, Efficiency up to 94.3 %, Minimal inrush current surge, Remote control for ON/OFF, DC OK relay contact, Suitable for Zone 2/Div. 2 mounting, Device type: device for DIN rail mounting, Function: Standard, Rated voltage: 12 V DC, Voltage range: 12 ... 15 V DC factory setting: 12 Vpa
The product 'PS1000-A6-24.10' is now added to your watch list.
The product 'PS1000-A6-24.10' is already on your watch list.
100 V AC to 240 V AC wide-range input, Output 24 V DC, 10 A, 240 W, 1-phase, Housing width 39 mm, Efficiency up to 95.2 %, Minimal inrush current surge, DC OK relay contact, Suitable for Zone 2/Div. 2 mounting, Device type: device for DIN rail mounting, Function: Standard, Rated voltage: 24 V DC, Voltage range: 24 ... 28 V DC factory setting: 24.1 Vpa
The product 'PS1000-A6-24.10.R' is now added to your watch list.
The product 'PS1000-A6-24.10.R' is already on your watch list.
100 V AC to 240 V AC wide-range input, Output 24 V DC, 10 A, 240 W, 1-phase, Housing width 39 mm, Built-in decoupling mosfet for 1+1 and N+1 redundancy, Efficiency up to 94.7 %, Minimal inrush current surge, DC OK relay contact, Current sharing for parallel use, Suitable for Zone 2/Div. 2 mounting, Device type: device for DIN rail mounting, Function: redundancy, Rated voltage: 24 V DC, Voltage range: 23.8 ... 25.2 V DC factory setting: 24.1 Vpa
The product 'PS1000-A6-24.20' is now added to your watch list.
The product 'PS1000-A6-24.20' is already on your watch list.
100 V AC to 240 V AC wide-range input, Output 24 V DC, 20 A, 480 W, 1-phase, Housing width 48 mm, Efficiency up to 95.6 %, Minimal inrush current surge, DC OK relay contact, Current sharing for parallel use, Suitable for Zone 2/Div. 2 mounting, Device type: device for DIN rail mounting, Function: Standard, Rated voltage: 24 V DC, Voltage range: 24 ... 28 V DC factory setting: 24.1 Vpa
The product 'PS1000-A6-24.20.R' is now added to your watch list.
The product 'PS1000-A6-24.20.R' is already on your watch list.
100 V AC to 240 V AC wide-range input, Output 24 V DC, 20 A, 480 W, 1-phase, Housing width 48 mm, Built-in decoupling mosfet for 1+1 and N+1 redundancy, Efficiency up to 95.2 %, Minimal inrush current surge, DC OK relay contact, Current sharing for parallel use, Suitable for Zone 2/Div. 2 mounting, Device type: device for DIN rail mounting, Function: redundancy, Rated voltage: 24 V DC, Voltage range: 23.8 ... 25.2 V DC factory setting: 24.1 Vpa
The product 'PS1000-A6-24.5' is now added to your watch list.
The product 'PS1000-A6-24.5' is already on your watch list.
100 V AC to 240 V AC wide-range input, Output 24 V DC, 5 A, 120 W, 1-phase, Housing width 32 mm, Efficiency up to 94.3 %, Minimal inrush current surge, DC OK relay contact, Suitable for Zone 2/Div. 2 mounting, Device type: device for DIN rail mounting, Function: Standard, Rated voltage: 24 V DC, Voltage range: 24 ... 28 V DC factory setting: 24.1 Vpa
The product 'PS1000-A9-24.40' is now added to your watch list.
The product 'PS1000-A9-24.40' is already on your watch list.
380 V AC to 480 V AC wide-range inputs, Output 24 V DC, 40 A, 960 W, 3-phase, Housing width 110 mm, Efficiency up to 95.3 %, Minimal inrush current surge, Shutdown input, Remote control for ON/OFF, DC OK relay contact, Current sharing for parallel use, Device type: device for DIN rail mounting, Function: Standard, Rated voltage: 24 V DC, Voltage range: 24 ... 28 V DC factory setting: 24.1 Vpa
The product 'PS1000-D2-24.20.RM' is now added to your watch list.
The product 'PS1000-D2-24.20.RM' is already on your watch list.
24 V DC to 28 V DC input, 2 inputs with 1 output, Output 24 V DC, 20 A, Housing width 32 mm, Built-in decoupling mosfets for 1+1 and N+1 redundancy, Automatic load sharing, Reverse input polarity protection, Easy wiring: distribution terminal for negative pole included, Redundancy status indicator, Suitable for Zone 2/Div. 2 mounting, Device type: device for DIN rail mounting, Function: Redundancy Module, Voltage range: 24 ... 28 V DCpa