Tab-Ex® Pro D2

The World's First 10.1" (25.6 cm) Android Tablet for Use in Division 2. With a 10-inch display, the Tab-Ex® Pro is perfect for viewing web-based content and for use in demanding applications.

Find out more
There is a follow-up product available: Tab-Ex® 04 Pro D2 | Division 2
Discontinued
10" Display

NEW: Now available with Android™ 11

Tab-Ex® Pro D2 – 10.1" (25,6 cm) Android Tablet for Division 2

Division 2

The Tab-Ex® Pro from the Pepperl+Fuchs brand ecom expands the Tab-Ex series as the world's first 10-inch Android tablet for hazardous areas.

The Tab-Ex® Pro’s large display is ideal for demanding applications and for accessing web-based content. In addition, it allows employees to easily transition from working in the field to working at the office. Supported by Samsung DeX, the tablet allows a full desktop experience.

Designed for Industry 4.0

ecom developed the Tab-Ex® Pro to keep up with Industry 4.0 and the associated demands on mobile devices. The new tablet enables customers to meet the challenges of digitalization while simplifying the way employees work in increasingly complex environments.

The tablet’s 10-inch screen is perfectly suited for displaying and interacting with interactive, web-based, and augmented reality content and apps, even in hazardous areas. Additionally, the multi-touch display offers good readability in direct sunlight. The tablet can also be operated with gloves and the Samsung S Pen. The Tab-Ex® Pro is lightweight and easy to use despite its large screen and rugged construction.

With ARCore, the Tab-Ex® Pro is designed for augmented reality applications and other Industry 4.0 tasks. This makes the device a useful tool today and for the applications of the future. The device also supports the lone worker concept, which means it can protect employees distributed across a wide geographical area. 

VERIFIED to use with:

Digital Products and Services

In addition to digital products and services, we provide a central platform for project managers, IT specialists, and users. Services range from application engineering consulting, customer-specific pre-configuration, and mobile device commissioning to mobile device management.

With this tool, users can view their products’ software and configurations and manage them using a remote firmware solution. It also enables customers to react quickly to the changing requirements of their individual applications by carrying out necessary adjustments. This saves time, resources, and costs, while a constant process and a high quality of all devices is ensured.

Explore the Features

Technical Data

  • Android™ Operating System
  • RAM: 4 GB, internal data memory: 64 GB, with external microSD up to 512 GB
  • Replaceable 7400 mAh battery / Runtime of up to 15 hours
  • IP 68

Unless otherwise specified, the product is shipped with the latest firmware release.

Latest firmware release: Android™ 11

Operating systemAndroid™
Applications
  • Google ARCore
  • Samsung Knox
ProcessorQualcomm SDM670 Octa-Core 64 bit 2.0 GHz, 1.7 GHz
MemoryRAM: 4 GB,
internal data memory: 64 GB,
with external microSD up to 512 GB
Display1920 x 1200 pixels (WUXGA),
10.1" (25.6 cm), TFT, 480 Nit brightness;
Operation also possible with gloves / in wet conditions
SensorsAccelerometer, barometer, fingerprint sensor (D2 device only), gyroscope, geomagnetic sensor, Hall effect sensor, RGB light sensor, proximity sensor
GPS, NFCYes
Dimensions and weight243.5 x 170.2 x 9.9 mm (W x H x D);
approx. 850 g (D2), 930 g (DZ2)
Environment temperature-20 °C to +55 °C
Protection
  • IP64 according to EN/IEC 60079-0 (ATEX/IECEx)
  • * IP68 according to EN/IEC 60529 (industrial standard) and MIL-STD-810G
*IP68 is based on test conditions for submersion in up to 1.5 meters of freshwater for up to 30 minutes.
 Connectivity
  • LTE; Wi-Fi 802.11 a/b/g/n/ac (2.4 GHz+5 GHz), VHT80
  • Bluetooth® v5.0 (LE up to 2 MBit/s)
  • Wi-Fi Direct
  • NFC EMV L1
  • Headphone Out: 3.5 mm
  • USB 3.1 Type-C 
  • Pogo pin (for charging, data transfer, and USB signal for keyboard)
SIM1 x Nano SIM
Frequency bandsSupported cellular frequency bands:
  • 4G LTE FDD: B1, B2, B3, B4, B5, B7, B8, B12, B13, B17, B20, B28, B66
  • 4G LTE TDD: B38, B40, B41
  • 3G UMTS: B1, B2, B4, B5, B8 2G
  • GSM: 850 / 900 / 1800 / 1900 MHz
US-Version
  • LTE-Support: AT&T, Sprint, T-Mobile, Verizon
Supported cellular frequency bands:
  • 4G LTE FDD: B2, B3, B4, B5, B7,B12, B13, B14, B17, B25, B26, B29; B66, B71
  • 4G LTE TDD: B41
  • 3G UMTS: B1, B2, B4, B5, B8
CameraRear: 13 MP with flash; Front: 8 MP
Battery capacityLi-Ion Battery 3.8 V / 7400 mAh / 28.12 WH / Runtime of up to 15 hours + Battery is replaceable

Accessories

  • LC TPRO X2
  • BP TPRO X2
  • DC TPRO X2
  • VH TPRO X2 (Cigarette Lighter Connector)
  • MA TPRO X2
  • PSPA1C1GE-R
  • ...
Find out more

Service Level Agreement

ecomprehensive is a worldwide service level agreement. We aim to partner with our customers in every sector of industry: not only before and during but also after the sale and when our products are in daily use. Our focus is that you consistently benefit from all our mobile devices each and every day. To ensure this, ecom's support and services are at your disposal with professional assistance and outstanding customer care throughout the world.

Download SLA

This service contract covers a range of costs like for spare parts and repairs. Additionally it ensures that your device is returned in an optimum state. Our service includes proactive repairs, firmware updates and a detailed service history. All this ensures that the device is back in the field quickly - without any additional costs.

Ex Certificates

  • Class I, Division 2, Groups A,B,C,D T5
  • Class I, Zone 2, Group IIC, T5
  • Ta = -20 °C to +55 °C
Download certification

Scope of Delivery

  • Tablet Tab-Ex® Pro incl. battery
  • Stylus S Pen
  • S Pen Tips & Tweezers
  • Protective Ex-Cover
  • Charger
  • USB Cable
  • Documentation
  • SD Card (optional / depends on configuration)
  • WWAN (optional / depends on configuration)

ecom worldwide

Looking for one of our distribution partners near you? Use our location finder to get the contact details for a distributor near you.

Find now

Individual inquiry

You have questions about a product or want a non-binding quotation? Simply complete our contact form. We will get back to you straightaway.

Inquire now

Use cases

Learn more about the many application areas where explosion-proof mobile devices by ecom can be used.

View now

Downloads

Looking for data sheets, need certificates or want to update your software? Download all the important data from our Download Center.

Download now
Back to top