Ex-Cover 6 Pro D2 – For Use in Class I, Division 2
Discover the next level of performance for hazardous area mobility devices
The Ex-Cover 6 Pro D2, based on the Samsung Xcover6 Pro, is a rugged device that builds on the success of the previous device, the Ex-Cover Pro D2.
For Sale on the US and Canadian markets only.
The next generation for hazardous areas and Class I, Division 2
Advanced security for data and devices with Samsung KNOX and Android Enterprise Recommended
DeX Mode provides a full desktop experience and offers a cost-saving, equivalent alternative to desktop PCs
Large display with wet and glove-tested touch screen
High-speed connectivity through 5G mobile networks and Wi-Fi 6E
Integrate custom functions such as PTT based on user needs
Sometimes you need a complete desktop experience
Expand your workspace on a larger screen with Samsung DeX. Simply connect your Ex-Cover 6 Pro D2 to another screen, such as your PC, and boost your productivity. Ideal for those who work in vehicles, or for those who need a desktop-like experience in the field, or who need a single device for both the field and the office.
You can find more information about Samsung DeX on the official website.
Technical Data
- Android™ 13, with 4 OS upgrades supported
- 128 GB, expand to 1TB with microSD card
- 4G LTE, 5G and Wi-Fi 6E
- Nano-SIM
- 4050 mAh, replaceable battery
- IP68, rugged (MIL-STD-810H compliant)
Unless otherwise specified, the product is shipped with the latest firmware release.
Latest firmware release: Android™ 13
Hardware | ||
---|---|---|
Processor | Qualcomm Snapdragon 778G Octa Core (4x2.4 GHz, 4x1.8 GHz) | |
Working memory | RAM 6 GByte | |
Mass storage | 128 GB, expand to 1TB with microSD card | |
Camera | ||
Front camera | 13MP F2.2 | |
Main camera | 50 MP F1.8 with AF / UltraWide 8MP F2.2 | |
Video recording resolution | UHD, FHD, HD @30fps | |
Sensors | Accelerometer, Proximity, Gyro, Compass, Air Pressure | |
Biometrics | Fingerprint sensor (side) | |
Indicators/operating means | ||
Display | Corning Gorilla Glass Victus+, FHD+, 120Hz TFT LCD | |
Screen diagonal | 6.6" (16.76 cm) | |
Resolution | 2408 x 1080 | |
Key | Two additional programmable buttons | |
Electrical specifications | ||
Battery type | 4050 mAh, replaceable Fast charging (15 W) 1 | |
Communication | ||
Mobile standard | 4G LTE including B48 (CBRS)3; 5G sub 6GHz | |
WLAN | Wi-Fi 6E | |
Bluetooth | Bluetooth® 5.2 | |
GPS sensor | yes | |
NFC | yes | |
Connections | USB 3.2 (Type C) 1 | |
SIM card | Nano-SIM | |
Software | ||
Operating system | Android™ 13, with 4 OS upgrades supported | |
Ambient conditions | ||
Ambient temperature | -20 ... 55 °C (-4 ... 131 °F) | |
Charging temperature | 0 ... 45 °C (32 ... 113 °F) | |
Mechanical specifications | ||
Degree of protection | IP68, rugged (MIL-STD-810H compliant, 1.5 m Drop) 2 | |
Connection | 3.5 mm jack connection 1 Pogo charging 1 | |
Mass | approx. 312 g | |
Dimensions | 176 mm x 86.5 mm x 15.6 mm (17.1mm at accessory mount) | |
General information | ||
Note | 1 Only allowed in non-hazardous area. For more details please see Ex-safety manual. |
Certifications
- Class I, Division 2, Groups A,B,C,D T4
- Class I, Zone 2, Group IIC, T4
Scope of Supply
- Ex-Cover 6 Pro D2
- Li-Ion battery
- USB-C to USB-C cable
- Documentation