Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Slot grid sensor RAL150-IR/32/98

RAL150-IR/32/98
  • Compact slot grid sensor
  • Open frame with wide detection area
  • Optimized for the detection of small parts
  • Option to suppress stationary objects
  • Detection of very small guided and non-guided parts in free fall

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RAL150-IR/32/98

Product Description
Compact slot grid sensor, optimized for detection of small parts, 150 mm slot width, infrared light, PNP output, M8 plug
General specifications
Light sourceIRED
Light typemodulated infrared light
MarkingCE
Slot width150 mm
Slot depth150 mm
Ambient light limit10000 Lux
Resolution3 mm
Temperature influence< 10 %
active zone150 mm x 144 mm
Indicators/operating means
Function indicatorLED, yellow
Control elementssensitivity adjustment
Control elementsTime adjuster for Pulse stretching and Dynamic/static operation
Electrical specifications
Operating voltage24 V DC ± 20 %
No-load supply current< 70 mA
Output
Switching typedark-on
Signal output1 PNP output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching current200 mA
Voltage drop< 2.5 V
Switching frequency5000 Hz
Repeat accuracy0.1 mm
Pulse extension0.1 ... 150 ms
Conformity
Product standardEN 60947-5-2
Ambient conditions
Ambient temperature-10 ... 60 °C (14 ... 140 °F)
Mechanical specifications
Degree of protectionIP67
ConnectionM8 connector, 3-pin
Material
Housingblack anodized aluminum
Optical faceglass
Mass500 g
Dimensions
Height190 mm
Width20 mm
Length185 mm

Classifications

SystemClasscode
ECLASS 13.027270911
ECLASS 12.027270911
ECLASS 11.027270911
ECLASS 10.0.127270911
ECLASS 9.027270911
ECLASS 8.027270911
ECLASS 5.127270911
ETIM 9.0EC002721
ETIM 8.0EC002721
ETIM 7.0EC002721
ETIM 6.0EC002721
ETIM 5.0EC002721
UNSPSC 12.139121528

Details: RAL150-IR/32/98

Function

Slot grid sensors are ideal for filling and counting objects in feed devices. In contrast to standard photoelectric slot sensors, the slot grid sensors have an entire field for object detection with a maximum response time of 100 μs and a minimum object size of 1 mm. When using dynamic mode, only moving objects are detected.

Product Documentation: RAL150-IR/32/98

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF292 KB

Design / Simulation: RAL150-IR/32/98

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP51 KB
CAD Portal / CAD PortalALLLINK---

Approvals: RAL150-IR/32/98

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1830AALLPDF653 KB

Associated Products: RAL150-IR/32/98

Accessories
Female cordset single-ended M8 angled A-coded, 3-pin, PUR cable greyfa