Select Your Country
Type X Purge and Pressurization Systems

Pepperl+Fuchs' Bebco EPS® Type X purge and pressurization systems reduce the classification within the protected enclosures from Division 1 to non-hazardous. General industrial area equipment can be operated within the protected enclosure.
Please note: vents are required for most purge and pressurization enclosures.
Learn More and Configure Your System

The 6000 series Type X purge and pressurization system reduces the classification within the protected enclosure from Division 1 to non-hazardous area. General industrial area equipment can be operated within the protected enclosure.
- Suitable for Class I and II, Division 1 or Zone 1/21 applications
- Enclosure sizes up to 450 ft³ (12.7 m³)
- Conforms to ATEX, IECEx, cULus, NFPA 496, CCC and other standards
- Automatic setup with menu-driven configuration
- Automatic Rapid Exchange® for temperature control and leak compensation
- Bypass function for easy maintenance and commissioning
- Digital pressure relief vent with flow and pressure monitoring
- User interface rotates for horizontal or vertical mounting
- 2-line, intrinsically safe, backlit LCD programming screen
- Automatic power shutdown controls power to enclosure
during system failure - Available in a component kit for easy and clean integration
into OEM applications
Configure Your 6000 Series
Language
- English
- Spanish
- German
Brochures and Overviews | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Brochures and OverviewsProduct Overview - Bebco EPS® Purge+Pressurization | File Type PDF | File Size 2 MB | Language English | Download |
| Brochures and OverviewsBebco EPS® 6000 Series Type X/Ex pxb Purge and Pressurization System | File Type PDF | File Size 457 KB | Language English
| Download |
| Brochures and OverviewsDescription "Accessories for Type X Purge System" | File Type PDF | File Size 1 MB | Language English | Download |
| Brochures and OverviewsProduct Information - Low Leakage Vent | File Type PDF | File Size 385 KB | Language English | Download |
Application Reports | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Application ReportsApplication Report - Explosion Protection for Vapor Pressure Analyzers in the Oil and Gas Industry | File Type PDF | File Size 647 KB | Language English
| Download |
| Application ReportsApplication Report - EPV Low-Leakage Vents | File Type PDF | File Size 369 KB | Language English
| Download |
Further Literature | File Type | File Size | Language | Download |
|---|---|---|---|---|
| Further LiteratureInstallation and Operation Manual 6000 Series Purge/Pressurization System | File Type PDF | File Size 13 MB | Language English | Download |
| Further LiteratureProduct Overview - Linecard Global Purge and Pressurization Solutions | File Type PDF | File Size 403 KB | Language English | Download |
| Further LiteratureWhite Paper - Purge and Pressurization Products | File Type PDF | File Size 3 MB | Language English | Download |