Speed monitoring up to 40 kHz, 1 pre-select value with relay output and LED indicator, 2-, 3-, 4-wire and NAMUR sensors as well as rotary encoder connectable, Start-up delay, Menu driven operation via 4 front keys, Housing width: 40 mm, Rated voltage: 196 ... 250 V AC , 98 ... 127 V AC , 50/60 Hz , 20 ... 30 V DC, Relay: 1 changeover contact , NO, NC, COM