Switching function: Normally open (NO), Output type: Two-wire, Installation: flush, Output polarity: DC, Output type: 2-wire, Thread mold: M30, Construction type: Cylindrical, thread, Series: Cylindrical type, Type of voltage: DC, Connection type: Connector plug, Housing material: brass, nickel-plated, Degree of protection: IP67, Threading: M12 x 1