Switching function: Normally open/closed (NO/NC), Output type: Two-wire, Installation: non-flush, Output polarity: DC, Output type: 2-wire, Construction type: VariKont ®, Series: VariKont ®, Operating voltage: 5 ... 60 V DC, Type of voltage: DC, Connection type: screw terminals, Housing material: PA, Degree of protection: IP68 / IP69K