Metal face proximity sensors, metal face, Switching function: Normally open (NO), Output type: PNP, Installation: flush, Output type: 3-wire, Series: Rectangular type, Operating voltage: 10 ... 30 V DC, Type of voltage: DC, Connection type: fixed cable with plug, Housing material: Xylan coated , , Stainless steel 1.4305 / AISI 303, Degree of protection: IP67, Threading: M12 x 1, Material: POC