Single head system, IO-Link interface for service and process data, Programmable via DTM with PACTWARE, Switch output and analog output, Series: UC-30GM-IO, Operating voltage: 10 ... 30 V DC , ripple 10 %SS , 15 ... 30 V voltage output, Interface type: IO-Link, Output type: 1 push-pull (4 in 1) output, short-circuit protected, reverse polarity protected , Current output 4 mA ... 20 mA or , voltage output 0 V ... 10 V configurable, UL approval: cULus Listed, Class 2 Power Source