Single head system, IO-Link interface for service and process data, Programmable via DTM with PACTWARE, 2 programmable switch outputs, Series: UC-30GM-IO, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: IO-Link, Output type: 2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, UL approval: cULus Listed, Class 2 Power Source, CCC approval: CCC approval / marking not required for products rated ≤36 V