Series: Performance Line, Temperature: -40 ... 85 °C (-40 ... 185 °F), Resolution: Vibration velocity: 0.01 mm/s Vibration acceleration: 0.01 g, Frequency range: 10 ... 1000 Hz, Device ID: 5308417 (0x510001), Vibration evaluation: DIN ISO 10816/20816, Connection type: plug, Housing material: Stainless steel 1.4305 / AISI 303 - Vibration sensor with IO-Link and programmable switching output or analog current output, Series: Performance Line, Measured variable: Vibration velocity , Vibration acceleration , Temperature, Vibration acceleration: 0 ... 10 g rms, Interface type: IO-Link (via C/Q = Pin 4), Device profile: Identification and Diagnosis - I&D, Output type: C/Q - Pin 4 in SIO mode (switching signal of the measured variable is programmable)