Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
UHF RFID read/write device for IDENTControl, Europe, hazardous areas |
General specifications | ||
---|---|---|
Operating frequency | 865 … 868 MHz: EU, Turkey Transmission licenses for other countries on request |
|
Emitted power | 3 ... 1000 mW ERP adjustable | |
Indicators/operating means | ||
LED green | Power on | |
LED yellow | Read/write operation successful | |
LED blue | Transmission mode | |
Electrical specifications | ||
Power consumption | ≤ 9 W | |
Supply | from the IDENTControl | |
Directive conformity | ||
Radio equipment | ||
Directive 2014/53/EU | EN 301489-1 EN 301489-3 EN 302208 EN 62368-1 EN 62311 EN 50364 |
|
RoHS | ||
Directive 2011/65/EU (RoHS) | IEC/EN 63000 | |
Standard conformity | ||
Degree of protection | EN 60529 | |
RFID | ISO/IEC 18000-63 | |
Approvals and certificates | ||
IECEx approval | IECEx INE 14.0042X | |
ATEX approval | INERIS 14 ATEX 0035X Device type: GUBW1.D.CP-IUH-F190-V1-FR1-01 Device number: 70117534 |
|
Marking | II 2 GD Ex db IIC T6 Gb Ex tb IIIC T85°C Db |
|
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) (Operation with nontransmission periods, adjustable) -20 ... 50 °C (-4 ... 122 °F) (Continuous transmission mode) |
|
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP66 | |
Connection | Terminal block with screw connection Max. clamping range 0.13 mm² ... 2.5 mm² M20 barrier gland for unarmored cables, clamping range 3 mm ... 8.5 mm |
|
Material | ||
Housing | Seawater-resistant aluminum | |
Installation | ||
Distance between two heads | Multiplex on: ≥ 155 mm Multiplex off: ≥ 350 mm |
|
Mass | approx. 7300 g | |
Dimensions | ||
Height | 134 mm | |
Width | 202 mm | |
Length | 279 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Literature | Language | File Type | File Size |
---|---|---|---|
Product Information - RFID UHF-F190 Portfolio | ENG | 853 KB | |
F190 RFID UHF read/write head (US English) | USA | 508 KB | |
Application Report - Clear Identification of Green Tires During Vulcanization | ENG | 320 KB | |
Application Report - RFID Systems in Industrial Metal Stamping | ENG | 1773 KB | |
Application Report - Synchronous Detection of Various Objects on Load Carriers | ENG | 332 KB |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual IUH-F190-V1-*, IUT-F190-R4-V1* | ENG | 3051 KB | |
Manual Read / Write Ranges and Passing Speeds RFID | ENG | 3640 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Europe INERIS ATEX | INERIS 14 ATEX 0035X | ALL | 529 KB | |
Worldwide INERIS IECEx Certificate of Conformity | IECEx INE 14.0042X | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-4759A | ALL | 373 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.