The stationary code readers MAC502 and MAC433 read all popular 1D- and 2D-Codes (26 different code symbologies) at high-speeds (10m/s with 30 readings/s). Both code readers offer a huge depth of focus for varying code distances and a large read field for reading different code sizes.
Additional features include multicode, burst mode, and an automatic fault memory.
The MAC502 is available in a compact plastic housing. The MAC433 has a robust die-cast zinc housing for heavy-duty industrial use.
Для просмотра видео требуется проигрыватель Windows Media Player или аналогичное программное обеспечение.