Служба поддержки клиентов подразделения "Промышленные датчики"
Serviceline Explosion Protection

New Magnetic Rotary Encoder Technology

Magnetic Precision. Under any Condition.

Rotary encoders are suitable for measuring the rotation, angular speed, or position of moving parts in a wide range of areas. In comparison to other magnetic encoders the new magnetic encoder family offers unique robustness and precision.


Highlights at a glance

  • Non-contact technology for high reliability 
  • High precision from 1° to 0.1° 
  • Robust design for applications in harsh environments 
  • Long service life and reduced service times 
  • Compact design for many applications

Many applications

  • General engineering
    Precise position and speed measuring
    Compact housing for applications in medical technology and laboratories
  • Mobile equipment
    Perfect for applications under difficult environmental conditions, like dust, liquids, temperature, vibration, or shocks
  • Wind industry
    Precise control of the rotor blades pitch angle (pitch control) in wind power systems or monitoring the position of the nacelle (azimuth angle)