Быстро и просто

Воспользуйтесь нашим инструментом подбора для быстрого поиска подходящего для Вас решения.

Serviceline
Служба поддержки клиентов подразделения "Промышленные датчики"
Serviceline Explosion Protection

Position Indicator with Dual-Sensor F31 and Actuator BT65/ BT115 [Movie]

Position indicator with dual-sensor F31 and actuator BT65/ BT115

Pepperl+Fuchs dual-sensors with either plug-in terminals (model F31) or clamp terminals (model F31K) are used as position indicators for vane drives. With these sensors, the active surfaces are positioned on top of each other. This allows the combination with different types of actuators depending on available shaft diameter and length. This highly flexible system matches the widely used shaft dimensions of 80x30 mm or 130x30 mm and is designed for easy mounting.