Служба поддержки клиентов подразделения "Промышленные датчики"
Serviceline Explosion Protection

Кодовые ленты

Результаты подбора изделий

Следующая страницаПоследняя страница
Оборудование

Laminate type, 55 mm, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa

Stainless steel type, 55 mm, Flexible installation by means of alu profile- or mounting bracket system, High mechanical stability, Suitable for applications with wide temperature variationsfa

Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa

Code rail, stainless steel, Flexible installation by means of alu profile- or mounting bracket system, High mechanical stability, Suitable for applications with wide temperature variationsfa
Laminate type, 70 mm, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weightfa
Stainless steel type, 70 mm, Flexible installation by means of alu profile- or mounting bracket system, High mechanical stability, Suitable for applications with wide temperature variationsfa
WCS3 code rail extenderfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weight, Wthout fixation holesfa
Code rail, polyester laminate, Flexible installation by means of alu profile- or mounting bracket system, High chemical resistance, Low weight, With Vahle VKS compatible fixation holesfa
ID Pad, Flexible installation by means of mounting bracket system, High chemical resistance, Low weightfa
Следующая страницаПоследняя страница

Фильтр по