Служба поддержки клиентов подразделения "Промышленные датчики"
Serviceline Explosion Protection

Недоступен для заказа

Производство этого продукта прекращено, изделие имеет замену.Перейти к странице изделия-замены. VAN-115/230AC-K16
Недоступен для заказа

AS-Interface power supply VAN-115/230AC-K24

VAN-115/230AC-K24
  • 8 A output load
  • 115 V AC / 230 V AC switchable
  • SELV
  • LED operating display
  • AS-Interface data decoupling
  • Power factor correction
  • Electronic overload protection and display

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Загрузить подробное описание::


Краткое описание: технические характеристики  VAN-115/230AC-K24

Описание оборудования
AS-Interface power supply
General specifications
UL File NumberE223176
Functional safety related parameters
MTTFd40 a
Mission Time (TM)10 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Power selection switchchangeover switch for 115 V AC/230 V AC
LED OverloadRed LED, flashing
LED PWRLED green
Electrical specifications
Fusing6.3 AT
Capacity factorapprox. 0.62 (Depending on input voltage)
Rated operating voltageNominal: 115 V AC/230 V AC (selectable on front)
Permitted: 90 to 132 V AC/190 to 265 V AC
Rated operating current4.0 A (115 V switch position)
1.9 A (230 V switch position)
Supply frequency47 ... 63 Hz
Efficiencyapprox. 87 %
Output
Current limitapprox. 8.5 A
Voltage29.5 ... 31.6 V DC
Current8 A
Standard conformity
Electromagnetic compatibilityEN 55011, EN 50082-1, EN 61000-6-2
AS-InterfaceEN 50295
StandardsHarmonic waves: EN 61000-3-2 Class A
Interference suppression: EN 55022, EN 55011 Class B
Electrostatic discharge (ESD): IEC 61000-4-2 (8 kV contact discharge, 15 kV air discharge)
Electromagnetic fields: IEC 61000-4-3 (EN 61000-4-3)
Burst: IEC 61000-4-4 (4 kV input, 2 kV output/capacitively coupled)
Surge: IEC 61000-4-5 (4 kV asymmetrical, 4 kV symmetrical)
Conducted interference: IEC 61000-4-6 (10 V, 150 kHz to 80 MHz)
Ambient conditions
Ambient temperature-10 ... 55 °C (14 ... 131 °F) with free convection
Storage temperature-25 ... 85 °C (-13 ... 185 °F)
Mechanical specifications
Degree of protectionIP20
Protection classI, Protective conductor connection necessary
ConnectionConnection terminals, max. conductor cross-section
0.5  to  2.5 mm2
Stripping length 5  to  6 mm
Massapprox. 1200 g
MountingDIN mounting rail

Documents: VAN-115/230AC-K24

Instruction leafletsЯзыкТип файлаРазмер файла
Instruction leaflet / Beipackzettel ALLPDF995 KB

CAD+CAE: VAN-115/230AC-K24

CADТип файлаРазмер файла
3-D model in IGS format / 3-D-Modell im IGS-FormatIGS306 KB
3-D model in STP format / 3-D-Modell im STP-FormatSTP100 KB

Approvals+Certificates: VAN-115/230AC-K24

CertificatesСертификат №Тип файлаРазмер файла
US CA ULE223176PDF97 KB
US CA ULE223176LINK---

Сопутствующие продукты: VAN-115/230AC-K24

Accessories
AS-Interface Power supply and network checking utilityfa

Function: VAN-115/230AC-K24

The primarily pulsed power pack has been designed for field bus applications which transmit power and data via one single two-wire cable
(AS-Interface concept). It supplies a fully extended AS-Interface system with a 8 A output current. Sinusoidal current drain from the mains avoids harmonics.

The power factor correction feature ensures that the current and the voltage are almost cophasal to avoid reactive power and provide a cos φ > 0.6 power factor. The power pack makes available electric power. In addition to this, it provides for data isolation towards the power source and balancing of the two output lines (AS-Interface + and AS-Interface -) towards the reference potential of the machine (shield connection). Precise transformer coupling allows the use of unshielded load lines.

Fuses:

The power pack is electronically protected against external short circuits. In case of fault, the internal fusible link separates the power pack from the mains.