Serviceline Industrial Sensors
Serviceline Explosion Protection

IODD collection RL31-8-H IODD

RL31-8-H IODD
  • Device description (IODD)

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  RL31-8-H IODD

Product Description
IODD for communication with RL31-8-H-IO-Link sensors
General specifications
DescriptionDevice description (IODD - IO device description) for parameterization and diagnostics of IO-Link sensors* Note: IODDs are used by Engineering Tools to generate an interface with device parameters.

Documents: RL31-8-H IODD

Product informationLanguageFile TypeFile Size
Product information - Sensors and Systems with IO-Link (USA)USAPDF3959 KB

Software: RL31-8-H IODD

Device type managersRelease InfoFile TypeFile Size
IODD for RL31-8-H / IODD für RL31-8-HV1.00 / 2010-07-06ZIP71 KB

Associated Products: RL31-8-H IODD

Accessory of

Diffuse sensor with measurement core technology, large housing design, background suppression and 3 more adjustable operating modes, IO-Link interface, 800 mm adjustable detection range, red light, 2 push-pull outputs, M12 plug, Cost-optimized series for standard tasks, Sensing-by-ranging functionality, IO-link interface for service and process data, PowerBeam transmitter LED, Large adjustment range can be precisely definedfa
Diffuse sensor with measurement core technology, large housing design, background suppression and 3 more adjustable operating modes, IO-Link interface, 800 mm adjustable detection range, red light, 2 push-pull outputs, fixed cable, Cost-optimized series for standard tasks, Sensing-by-ranging functionality, IO-link interface for service and process data, PowerBeam transmitter LED, Large adjustment range can be precisely definedfa
Accessories
Universal DTM host platform, For all DTMs of Pepperl+Fuchs, Approved FDT/DTM technology, Free of charge, Internet download possiblepa
Software for the integration of IODDs in a frame application (e. g. PACTware)fa