Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
LB9008A
General specifications |
Number of pins | 6 |
Mechanical specifications |
Cable diameter | 4 ... 11 mm |
Housing | green |
Mass | approx. 5 g |
Dimensions | (W x H x D) 25.25 mm x 39 mm x 14.5 mm |
International approvals |
EAC approval | Russia: RU C-IT.MIII06.B.00129 |
Marine approval | |
| Lloyd Register | 15/20021 |
| American Bureau of Shipping | T1450280/UN |
Classifications
System | Classcode |
ECLASS 13.0 | 27210192 |
ECLASS 12.0 | 27210192 |
ECLASS 11.0 | 27210192 |
ECLASS 10.0.1 | 27210190 |
ECLASS 9.0 | 27210190 |
ECLASS 8.0 | 27210190 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 31162301 |
Details:
LB9008A
Product Documentation:
LB9008A
Manuals | Language | File Type | File Size |
Manual | ENG | PDF | 5367 KB
|