Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product V3-6A-E2-V19
Not available for purchase
Not available for purchase

Splitter box M8 V3-6A-E2-V19

V3-6A-E2-V19
  • Fast, flexible installation/separation
  • LED indicator for module supply and I/O status
  • Degree of protection IP67

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  V3-6A-E2-V19

Product Description
Splitter box 6 x M8 single allocation, with 8-pole M12 plug
General specifications
Number of pins3
UL File NumberE191152
Colorblack
Indicators/operating means
LED greensupply voltage each module
LED yellowI/O status indication
Electrical specifications
Operating voltage24 V DC, max. 30 V DC
Operating current≤ 5 mA per channel indication element
Current loading capacity≤ 2 A per channel,
≤ 2 A per plug-in station,
≤ 4 A total current per splitter box
Output
Number/Type6
Compliance with standards and directives
Standard conformity
Degree of protectionEN 60529
Ambient conditions
Ambient temperature-30 ... 80 °C (-22 ... 176 °F)
Mechanical specifications
Connection type6 x socket M8 x 1 3-pin
1 x Male connector M12 8-pin
Degree of protectionIP67 according to EN 60529
Massapprox. 117 g
Flammability94 V-0

Classifications

SystemClasscode
ECLASS 13.027440111
ECLASS 12.027440111
ECLASS 11.027440111
ECLASS 10.0.127440111
ECLASS 9.027440108
ECLASS 8.027279219
ECLASS 5.127279201
ETIM 9.0EC003558
ETIM 8.0EC003558
ETIM 7.0EC003558
ETIM 6.0EC002585
ETIM 5.0EC002585
UNSPSC 12.131261501

Details: V3-6A-E2-V19

Design / Simulation: V3-6A-E2-V19

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1156 KB
CAD Portal / CAD PortalALLLINK---

Approvals: V3-6A-E2-V19

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada, USA ULE191152ALLLINK---