Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Rated voltage | 20 ... 30 V DC SELV/PELV | |
Power consumption | < 5 W | |
External bus | ||
Connection | screw terminals for - 0.2 ... 4 mm2 (rigid wire) - 0.2 ... 2.5 mm2 (flexible wire) |
|
Interface 1 | Ethernet 10 BASE-T/100 BASE-TX , full galvanic isolation |
|
Protocol | HART UDP, MODBUS TCP | |
Cable length | max. 100 m , depending on cables and transfer rate | |
Connection | UTP, STP or FTP | |
Interface 2 | RS-485 | |
Protocol | HART, MODBUS RTU | |
Daisy-chain capability | supported by duplicated connection terminals | |
Transfer rate | max. 115 kBit/s | |
Cable length | max. 1200 m , depending on cables and transfer rate | |
Bus termination | integrated termination resistor , adjustable via DIP switch and software | |
Input | ||
Interface | omnidirectional dipole antenna, removable | |
Communication | WirelessHART specifications - physical layer: IEEE 802.15.4.2006 - frequency band: 2.4 GHz (ISM band, licence free) - transmission rate: 250 kBit/s - maximum transmit power: +10 dBm (EIRP) - transmission range: outdoor 250 m, indoor 50 m (under reference conditions) - communication standard: WirelessHART acc. to IEC 62591 |
|
Galvanic isolation | ||
Interface/power supply | basic insulation according to IEC 61140, rated insulation voltage 50 Veff | |
Interface/interface | basic insulation according to IEC 61140, rated insulation voltage 50 Veff | |
Indicators/settings | ||
Display elements | LED PWR (power supply status), one green LED LED COM (communication status), three yellow LEDs LED FLT (fault signal), one red LED |
|
Control elements | 2 push buttons: - restore HART configuration - restore communication configuration DIP switches: - baud rate - RS-485 address - RS-485 termination - security mode |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 | |
Radio and telecommunication terminal equipment | The usage of 2.4 GHz equipment is bound to local restrictions. Ensure that restrictions allow usage of this product before commisioning. | |
Directive 2014/53/EU | EN 300328: V2.1.1 EN 301489-17: V1.3.2 |
|
FCC CFR47 Part 15 B and C | ANSI C63.4-2003 , FCC ID: SJC-M2140 | |
Conformity | ||
Degree of protection | IEC 60529 | |
Shock resistance | EN 60068-2-27 | |
Vibration resistance | EN 60068-2-6 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Relative humidity | 5 ... 95 %, noncondensing | |
Corrosion resistance | acc. to ISA-S71.04-1985, severity level G3 test setup and execution acc. to EN 60068-2-60 |
|
Mechanical specifications | ||
Degree of protection | IP66/IP67 | |
Mass | approx. 1 kg | |
Dimensions | 258 mm x 114 mm x 84 mm without antenna and cable glands |
|
Mounting | wall mounting | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | FM 12 ATEX 0061 | |
Marking | II 3 G Ex nA nC IIC T4 Gc | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-15:2010 | |
International approvals | ||
FM approval | Coc3042646 | |
Approved for | NI Class I, Div. 2, GPS A-D NI Class II, Class III, Div. 2, GPS E-G |
|
IECEx approval | IECEx FMG 12.0002 | |
Approved for | Ex nA nC IIC T4 Gc , Ex nAc nCc T4 | |
General information | ||
Supplementary information | Observe the certificates, declarations of conformity, instruction manuals, and manuals where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210990 |
ECLASS 12.0 | 27210990 |
ECLASS 11.0 | 27210990 |
ECLASS 10.0.1 | 27210990 |
ECLASS 9.0 | 27210990 |
ECLASS 8.0 | 27210990 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC001603 |
ETIM 8.0 | EC001603 |
ETIM 7.0 | EC001603 |
ETIM 6.0 | EC001603 |
ETIM 5.0 | EC001603 |
UNSPSC 12.1 | 39121008 |
The WirelessHART Gateway is the interface between the WirelessHART network and the control system or asset management system.
The device supports WirelessHART networks with up to 250 network participants and provides a RS485 interface as well as an Ethernet interface. Both interfaces transmit the HART or MODBUS protocol. OPC connectivity can be realized via the HART OPC server.
The device can be configured via the DTM or DD in connection with a configuration software. Furthermore, it provides a web interface for direct access via a web browser.
System Descriptions | Language | File Type | File Size |
---|---|---|---|
Patent Information | ENG | 365 KB | |
Brief Instructions | |||
Brief Instructions - WirelessHART Network | ENG | 2045 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 131 KB | |
Software Information | |||
Software Release Notes WirelessHART Gateway | ENG | 54 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 2-D / CAD 2-D | ALL | ZIP | 616 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada FM | CoC 3042646C | ALL | 64 KB | |
Europe FM ATEX Category 3 G | FM 12 ATEX 0061 | ALL | 219 KB | |
FM Sealed Device nC Non-Sparking nA IECEx Certificate of Conformity | IECEx FMG 12.0002 | ALL | LINK | --- |
Singapore IMDA Radio Approval | N2699-20 | ALL | 55 KB | |
USA FM | CoC 3042646 | ALL | 63 KB | |
Control Drawings | ||||
Control drawing FM / Control drawing FM | ALL | 79 KB |
Device Description Files/Drivers | Release Info | File Type | File Size |
---|---|---|---|
DTM Collection WirelessHART V1.0.2.4 / DTM Collection WirelessHART V1.0.2.4 | ZIP | 22259 KB | |
DD Collection for WirelessHART / DD Collection für WirelessHART | ZIP | 3114 KB | |
Software Tools | |||
Pepperl+Fuchs Discovery and Configuration Tool (PFDCT) / Pepperl+Fuchs Discovery and Configuration Tool (PFDCT) | 2.4.0.412 | ZIP | 4773 KB |