Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Coaxial cable, N plug to N plug |
General specifications | ||
---|---|---|
Connection 1 | plug | |
Construction type 1 | straight | |
Threading 1 | N | |
Connection 2 | plug | |
Construction type 2 | straight | |
Threading 2 | N | |
Electrical specifications | ||
Operating voltage | max. 1.7 kV rms | |
Test voltage | 3.4 kV rms (50 Hz / 1 min) | |
Signal delay | 4.75 ns / m | |
Impedance | 50 Ω | |
Power dissipation | 0.83 dB / m (at 2.4 GHz) | |
Insulation resistance | min. 295000 MΩ | |
Capacitance | 94 pF / m | |
Operating frequency | max. 6 GHz | |
Shielding effectiveness | min. 81 dB (up to 6 GHz) | |
Standard conformity | ||
Standards | IEC 60332-3 | |
Ambient conditions | ||
Operating temperature | -65 ... 165 °C (-85 ... 329 °F) | |
Installation temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Mechanical specifications | ||
Material | ||
Contacts | brass | |
Contact surface | gold-plated | |
Body | brass | |
Core insulation | PTFE | |
Conductor | copper, silver-plated, stranded wire | |
Cable | ||
Sheath diameter | ∅ 4.95 mm | |
Bending radius | ≥ 30 mm, fixed ≥ 75 mm, loose |
|
Color | RAL 8015 (brown) | |
Conductor construction | ∅ 1 mm (inner conductor) ∅ 2.95 mm ... 4.2 mm (outer conductor) |
|
Length | 1 m, 2 m, 5 m, 10 m | |
Mass | approx. 64 g / m |
System | Classcode |
---|---|
ECLASS 13.0 | 27219090 |
ECLASS 12.0 | 27219090 |
ECLASS 11.0 | 27219290 |
ECLASS 10.0.1 | 27219290 |
ECLASS 9.0 | 27219290 |
ECLASS 8.0 | 27219290 |
ECLASS 5.1 | 27242692 |
ETIM 9.0 | EC002584 |
ETIM 8.0 | EC002584 |
ETIM 7.0 | EC002584 |
ETIM 6.0 | EC002584 |
ETIM 5.0 | EC002584 |
UNSPSC 12.1 | 39121008 |