Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Ladda ned datablad som PDF::
Utdrag ur datablad: Tekniska data för
ODZ-MAH-CAB-R2
Product Description |
Connection cable RS 232 interface |
General specifications |
Number of pins | 4 |
Mechanical specifications |
Core cross-section | 0.14 mm2 |
Connection | RS 232: 9-pin Sub-D socket Supply voltage: 5.5 mm hollow socket |
Cable | |
| Color | black |
| Cores | 4 x 0.14 mm2 |
| Length | approx. 1 m with spiral cable |
Cable length | max. 2.4 m stretched |
Classifications
System | Classcode |
ECLASS 13.0 | 27060307 |
ECLASS 12.0 | 27060307 |
ECLASS 11.0 | 27060307 |
ECLASS 10.0.1 | 27060307 |
ECLASS 9.0 | 27060390 |
ECLASS 8.0 | 27060390 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
ODZ-MAH-CAB-R2
Associated Products:
ODZ-MAH-CAB-R2
Accessories |
|
|
|
Power supplyfa |
|
|
|
|
Power supplyfa |
|