Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Ladda ned datablad som PDF::
Product Description |
---|
Charging tray for ODZ-MAH-GRIP2/GRIP3 |
Indicators/operating means | ||
---|---|---|
LED red/green | Off: battery not detected / battery defective Red: battery is charging Green: battery is fully charged |
|
Input | ||
Input voltage | 100 V AC 60 Hz |
|
Input current | approx. 0.2 mA | |
Output | ||
Output current | 400 ... 1200 mA | |
Output voltage | 5 V DC pulsing | |
Approvals and certificates | ||
Approvals | CE, cULus | |
Mechanical specifications | ||
Connection | power plug for use in USA | |
Mass | 136 g | |
Dimensions | 230 mm x 86 mm x 51 mm | |
Height | 51 mm | |
Width | 86 mm | |
Length | 230 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27310192 |
ECLASS 12.0 | 27310192 |
ECLASS 11.0 | 27319290 |
ECLASS 10.0.1 | 27319090 |
ECLASS 9.0 | 27319290 |
ECLASS 8.0 | 27319290 |
ECLASS 5.1 | 27310290 |
ETIM 9.0 | EC003015 |
ETIM 8.0 | EC003015 |
ETIM 7.0 | EC003015 |
ETIM 6.0 | EC003015 |
ETIM 5.0 | EC003015 |
UNSPSC 12.1 | 43211711 |