Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Ladda ned datablad som PDF::
Utdrag ur datablad: Tekniska data för
V1SD-G-10M-PUR-ABG
Product Description |
Ethernet bus cable, M12, PUR cable, 4-pin, CAT5e |
General specifications |
Number of pins | 4 + shield |
Connection 1 | Male connector |
Construction type 1 | straight |
Threading 1 | M12 |
Coding 1 | D-coded |
Connection 2 | cable end |
Electrical specifications |
Operating voltage | max. 48 V AC / 60 V DC |
Operating current | max. 4 A |
Volume resistance | 150 mΩ/m |
Compliance with standards and directives |
Standard conformity | |
| Degree of protection | EN 60529 |
| Standards | CAT5 (IEC 11801:2002) , CAT5e (TIA 568B:2001) |
| Flammability | IEC 60332-1-2 |
| Halogen-free | IEC 60754-1 |
| Chemical resistance | DIN EN 60811-2-1 |
| Specification | connector M12 x 1 : IEC 61076-2-101 |
Ambient conditions |
Ambient temperature | Body: -25 ... 90 °C (-13 ... 194 °F) cable, fixed: -40 ... 80 °C (-40 ... 176 °F) cable, flexing: -20 ... 80 °C (-4 ... 176 °F) |
Pollution degree | 3 |
Mechanical specifications |
Degree of protection | IP67 / IP68 / IP69 |
Connection | M12 x 1 connector, 4-pin, D-coded |
Material | |
| Contacts | CuZn |
| Contact surface | Ni/Au |
| Body | TPU, black / PA |
| Cable | PUR |
| Sleeve connector | Zinc die-casting, nickel-plated |
| Core insulation | PE |
Cable | 2 pairs with 2 wires each with 2 fillers for the core |
| Sheath diameter | 6.7 mm |
| Bending radius | > 8 x cable diameter, moving > 4 x cable diameter, fixed |
| Color | water blue (RAL 5021) |
| Number of cores | 4 |
| Core cross-section | 0.14 mm2 |
| Cores color | Core 1: white/orange Core 2: orange Core 3: white/green Core 4: green |
| Conductor construction | 7 x 0.15 mm ∅ |
| Shield | aluminum-lined polyester foil Tinned copper braiding, 70 % coverage |
| Length | 10 m |
Classifications
System | Classcode |
ECLASS 13.0 | 27060307 |
ECLASS 12.0 | 27060307 |
ECLASS 11.0 | 27060307 |
ECLASS 10.0.1 | 27060307 |
ECLASS 9.0 | 27060390 |
ECLASS 8.0 | 27060390 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
V1SD-G-10M-PUR-ABG
Design / Simulation:
V1SD-G-10M-PUR-ABG
Approvals:
V1SD-G-10M-PUR-ABG
Associated Products:
V1SD-G-10M-PUR-ABG
Accessory of |
|
|
|
Absolute rotary encoder with magnetic sampling and PROFINET interface, Solid shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: magnetic sampling, Interface type: PROFINET IOfa |
|
|
|
|
Absolute rotary encoder with photoelectric sampling and PROFINET interface, Solid shaft, 30 Bit multiturn, High accuracy due to photoelectric sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Detection type: photoelectric sampling, Interface type: PROFINET IOfa |
|
|
|
|
Absolute rotary encoder with photoelectric sampling and PROFINET interface, Recessed hollow shaft, 30 Bit multiturn, High accuracy due to photoelectric sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Detection type: photoelectric sampling, Interface type: PROFINET IOfa |
|
|
|
|
Absolute rotary encoder with magnetic sampling and PROFINET interface, Recessed hollow shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Detection type: magnetic sampling, Interface type: PROFINET IOfa |
|