Serviceline
Fabrika Otomasyonu
Proses Otomasyonu

Inductive sensor NJ1,5-8GM-N-5M

NJ1,5-8GM-N-5M
  • 1.5 mm flush
  • Usable up to SIL 2 acc. to IEC 61508


NAMUR sensörler, onaylı anahtar yükselticilerle birlikte kullanılmalıdır. Uygun cihazları aşağıda bulabilirsiniz:

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH, also apply to Pepperl+Fuchs AG.

Tam veri sayfasını PDF olarak indirin:


Veri sayfası alıntısı: Teknik veriler  NJ1,5-8GM-N-5M

General specifications
Switching functionNormally closed (NC)
Output typeNAMUR
Rated operating distance1.5 mm
Installationflush
Assured operating distance0 ... 1.215 mm
Actual operating distance1.35 ... 1.65 mm typ.
Reduction factor rAl 0.4
Reduction factor rCu 0.3
Reduction factor r304 0.85
Output type2-wire
Nominal ratings
Nominal voltage8.2 V (Ri approx. 1 kΩ)
Switching frequency0 ... 5000 Hz
Hysteresis1 ... 10 typ. 5 %
Suitable for 2:1 technologyyes , Reverse polarity protection diode not required
Current consumption
Measuring plate not detectedmin. 3 mA
Measuring plate detected≤ 1 mA
Compliance with standards and directives
Standard conformity
NAMUREN 60947-5-6:2000
IEC 60947-5-6:1999
StandardsEN 60947-5-2:2007
EN 60947-5-2/A1:2012
IEC 60947-5-2:2007
IEC 60947-5-2 AMD 1:2012
Approvals and certificates
EAC conformityTR CU 012/2011
UL approval
Ordinary LocationE87056
Hazardous LocationE501628
Control drawing116-0452
CSA approvalcCSAus Listed, General Purpose
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 100 °C (-13 ... 212 °F)
Mechanical specifications
Connection typecable PVC , 5 m
Core cross-section0.14 mm2
Housing materialStainless steel 1.4305 / AISI 303
Sensing facePBT
Degree of protectionIP66 / IP67
Cable
Cable diameter2.6 mm ± 0.2 mm
Bending radius> 10 x cable diameter
Equipment protection level Ga
CE marking[*PD-Z02585A*]
ATEX markingEx-Hexagon II 1G Ex ia IIC T6…T1 Ga
The Ex-related marking can also be printed on the enclosed label.
StandardsEN 60079-0:2012+A11:2013, EN 60079-11:2012
Ignition protection "Intrinsic safety"
Use is restricted to the following stated conditions
Appropriate typeNJ1,5-8GM-N...
Effective internal capacitancemax. 30 nF ; a cable length of 10 m is considered.
Effective internal inductancemax. 50 µH ; a cable length of 10 m is considered.
Highest permissible ambient temperatureDetails of the correlation between the type of circuit connected, the maximum permissible ambient temperature, the temperature class, and the effective internal reactance values can be found on the EU-type examination certificate. Note: Use the temperature table for category 1 !!! The 20 % reduction in accordance with EN 1127-1 has already been applied to the temperature table for category 1.
Equipment protection level Gb
CE marking[*PD-Z02585A*]
ATEX markingEx-Hexagon II 1G Ex ia IIC T6…T1 Ga
The Ex-related marking can also be printed on the enclosed label.
StandardsEN 60079-0:2012+A11:2013, EN 60079-11:2012
Ignition protection "Intrinsic safety"
Use is restricted to the following stated conditions
Appropriate typeNJ1,5-8GM-N...
Effective internal capacitancemax. 30 nF ; a cable length of 10 m is considered.
Effective internal inductancemax. 50 µH ; a cable length of 10 m is considered.
Maximum permissible ambient temperatureDetails of the correlation between the type of circuit connected, the maximum permissible ambient temperature, the temperature class, and the effective internal reactance values can be found on the EU-type examination certificate.
Equipment protection level Da
CE marking[*PD-Z02585A*]
ATEX markingEx-Hexagon II 1D Ex ia IIIC T135°C Da
The Ex-related marking can also be printed on the enclosed label.
StandardsEN 60079-0:2012+A11:2013, EN 60079-11:2012
Ignition protection "Intrinsic safety"
Use is restricted to the following stated conditions
Appropriate typeNJ1,5-8GM-N...
Effective internal capacitancemax. 30 µF
A cable length of 10 m is considered.
Effective internal inductancemax. 50 µH
A cable length of 10 m is considered.
General information
Use in the hazardous areasee instruction manuals
Category1G; 2G

Documents: NJ1,5-8GM-N-5M

Instruction manualsDilDosya TipiDosya Boyutu
Instruction manualENGPDF57 KB
Manuel d'instructionsFRAPDF58 KB
BetriebsanleitungGERPDF58 KB
Manuale di istruzioniITAPDF54 KB
Manual de instruccionesSPAPDF57 KB
Technical information
technical information (TI)ENGPDF1053 KB
technische Information (TI)GERPDF1054 KB

Approvals+Certificates: NJ1,5-8GM-N-5M

Statements of complianceSertifika No.Dosya TipiDosya Boyutu
EU-Declaration of conformity / EU-KonformitätserklärungDOC-1659PDF384 KB
Certificates
Canada USA CSA Ordinary Location1007121PDF99 KB
Canada USA UL Hazardous LocationE501628:1:2PDF444 KB
Canada USA UL Ordinary Location20170306-E87056PDF407 KB
EU PTB ATEX ia 2G, 1G, 1D s. certificatePTB 00 ATEX 2048 XPDF29071 KB
Pepperl+Fuchs Declaration of Conformity Functional SafetyPF13CERT1624BPDF2003 KB
Russia NANIO "CCVE"TC RU C-DE.AA87.B.00394PDF3971 KB
Worldwide PTB IECEx iaIECEx PTB 11.0037XLINK---
Control drawings
Control drawing UL / Control drawing UL   PDF286 KB

İlişkili Ürünler: NJ1,5-8GM-N-5M

Accessories
Mounting flange, 8 mmfa