Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Tam veri sayfasını PDF olarak indirin:
Veri sayfası alıntısı: Teknik veriler
IPC02-20CD 100pcs
Ürün Açıklaması |
Code carrier |
General specifications |
Operating frequency | 125 kHz |
Transfer rate | 2 kBit/s |
Memory |
Chip Type | EM4102 Unique (EM Microelectronic) |
Read cycles | unlimited |
Data retention period | > 10 years |
Directive conformity |
Radio equipment | |
| Directive 2014/53/EU | EN 300330 |
RoHS | |
| Directive 2011/65/EU (RoHS) | EN 50581 |
Standard conformity |
Degree of protection | EN 60529 |
RFID | ISO/IEC 18000-2 |
Ambient conditions |
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Material | |
| Housing | PE/PES, transparent |
Installation | Adhesive |
| In air | yes |
Dimensions | |
| Height | 0.6 mm |
| Diameter | 20 mm |
Construction type | Label |
Note | Packaging unit, 100-piece |
Classifications
System | Classcode |
ECLASS 13.0 | 27280402 |
ECLASS 12.0 | 27280402 |
ECLASS 11.0 | 27280402 |
ECLASS 10.0.1 | 27280402 |
ECLASS 9.0 | 27280402 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002996 |
ETIM 8.0 | EC002996 |
ETIM 7.0 | EC002996 |
ETIM 6.0 | EC002996 |
ETIM 5.0 | EC002996 |
UNSPSC 12.1 | 43211710 |
Details:
IPC02-20CD 100pcs
Approvals:
IPC02-20CD 100pcs