Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Data Matrix Positioning System PCV [Animation]

Reliable position detection by 2D-code band and modern camera technology

The Data Matrix Positioning System PCV uses a self-adhesive data matrix code band which is scanned by a read head with integrated camera. The data matrix code as information carrier offers a high degree of data density on a small surface area and many advantages in the application:
  • Extremely narrow code band with several codes
  • Smallest curve radii possible
  • Implementation of inclines and declines
  • Partially destroyed code band legible
  • Code band can be obscured up to 20 mm

The code band is available to a length of 10,000 meters. Several code lines on the band allow the additional positioning in Y-direction. For generating control signals a band strip - the Event Marker - can be affixed on the band.