Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

MNI40 Magnetic Incremental Rotary Encoders

Simplify installation and operational verification

MNI40 Incremental Rotary Encoder
MNI40 Incremental Rotary Encoder

The MNI40 is a robust magnetic, noncontact incremental rotary encoder with intelligent diagnostics suitable for a wide range of applications. The MNI40 incremental encoder delivers resolution up to 3,600 pulses per revolution at speeds up to 30,000 rev/min and operating temperatures from -40°C...+100 °C.

Robust, compact and simple installation of the MNI40 rotary encoder make it an ideal choice for a wide range of applications including machine construction, wind power, mobile equipment, material handling lifts and conveying technology.  Primary features include:

  • Clear indication via LED display (2-color)
  • Easy installation and setup
  • Quality assurance through complete self-diagnosis
  • Long service life

“The LED indicators are particularly useful during installation and setup because they provide information on proper assembly, says David Rubinski, Product Manager.  The integration of the LED also reduces installation time and test equipment requirements and offers greater potential for reducing overall costs of machine and/or system construction.” explains Rubinski.

The MNI40 incremental encoder utilizes a zero-contact (magnetic) connection between the encoder sensor and magnetic wheel, enabling the MNI40N rotary encoder to measure speed without ball bearings. This eliminates bearing wear due to mechanical forces and ensures long operating life. The sensor includes sensing electronics, housed in a compact IP67-rated enclosure and an elastomer-coated magnetic wheel – so contact with water and oil will not damage the encoder system.