Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Modular Photoelectric Sensors Plug-In Bases

MP series plug-in bases

Modular Photoelectric Sensors Plug-In Bases
MP series photoelectric plug-in bases

The MP series modular sensors include plug-in bases. The MP family enables users to customize a sensing solution for almost any application. Each component of this series is sold separately. These sensors are designed for harsh duty. The MP series rugged IP69K housing can withstand up to a 1200-psi washdown. The modular design allows for exchangeable rotatable heads, limit switch and plug-in bases, and screw terminal, preleaded, and connector version receptacles. Multifunction timer/logic cards are also available. Outputs are dependent on the base selected. Every head needs an MP series base to operate and each base, besides SPDT relay and mini style, requires a receptacle.

To build an MP series sensor, three components must be selected. First, a head must be chosen, then a base, and then a receptacle. The type of head and the desired output type determine which MP series base should be used.

Plug-in bases

  • AC/DC Plug-In Bases 
    • MPS18HD: 10.8-140 VDC/18-140 VAC 4-wire FET w/output indicator
  • DC Plug-In Bases
    • MPS30HD: 10-30 VDC emitter base only
    • MPS33HD: 10-30 VDC NPN and PNP, 4-wire DC
    • MPS31HD: 10-30 VDC NPN N.O./N.C., 4-wire DC
    • MPS32HD: 10-30 VDC PNP, 3-wire DC
  • AC Plug-In Bases
    • MPS12HD: 198-264 VAC 4-wire solid-state AC relay 1A max.
    • MPS13HD: 198-264 VAC emitter base only
    • MPS17HD:  92-132 VAC 4-wire bilateral FET (AC/DC) 100mA max.
    • MPS11HD:  92-132 VAC 4-wire solid-state AC 1A max.
    • MPS10HD:  92-132 VAC emitter base only

Compatible Receptacles

  • MPB20: Standard 4 terminal, ½” NPT conduit thread
  • MPB22: 5-pin mini connector
  • MPB27:4-pin micro connector

Specialty plug-in bases

  • Analog Plug-in Bases
    • MPS35HD: 12-24 VDC analog output (0-5 VDC or 4-20 mA)
  • 2-WIRE DC Plug-In Bases
    • MPS30HD: 10-30 VDC emitter base only
  • AC Plug-In Bases
    • MPS10HD:  92-132 VAC emitter base only
    • MPS13HD: 198-264 VAC emitter base only
    • MPS14HD:  22-26 VAC/VDC emitter base only
    • MP2S11HD: 22-260 VAC/VDC plug-in base

Compatible Receptacles

  • MPB20: Standard 4 terminal, ½” NPT conduit thread
  • MPB22: 5-pin mini connector