The G11 Series of AS-Interface I/O modules is one of the best-designed AS-Interface modules on the market. Its simple, round housing design allows the AS-Interface cable to easily exit the housing in any direction. The round design also makes use of an O-ring gasket to make it impervious to water jets or submersion.
Three new AS-Interface analog output modules are now available. The first two modules have 2 analog outputs for 0-20 mA. The AS-Interface connection can be made by using either M12 or flat cable. The third module is for 4 analog outputs of either 0-20mA or 0-10 V. The output type can be selected by DIP switch or automatically determined based on the load connected.