Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Graphic-Terminal

Intrinsically safe graphics panels

Intrinsically safe graphic panels are available in the following variants: TERMEX 230 and TERMEX 330. With their versatile functions and interfaces, they are ideally suited as control and display panels or as machine panels.

Project design and parameterization with the TERMEXpro project design software for Windows. The panels can be programmed in the integrated EPCA programming environment.

Several optional connections for barcode readers, scales, expansion keyboards and digital inputs and outputs.

Choose your prefered graphic panel variant:

 

 

TERMEX 230 - Compact graphic panel for hazardous areas


TERMEX 230 is a compact graphic panel for use in hazardous areas (Zones 1 and 2). It complies with the IP 65 degree of protection on the front (also suitable for Zone 22 in combination with the ABG-1 case).
Attractive dimensions, several case variants, softkey bar, 4 standard fonts, freely configurable display, extensive fault alarm management, PLC interfaces, wide range of interfaces in the hazardous area etc.

Project design and parameterization with the TERMEXpro project design software for Windows. The panels can be programmed in the integrated EPCA programming environment.

Back to top

 

TERMEX 330 - Compact graphic panel with enhanced keyboard functions


TERMEX 330 is a compact graphic panel with enhanced keyboard functions for use in hazardous areas (Zones 1 and 2). It complies with the IP 65 degree of protection on the front (also suitable for Zone 22 in combination with the ABG-3 case).
Attractive dimensions, several case variants, softkey bar, cursor keys, 4 standard fonts, freely configurable graphic display, extensive fault alarm management, PLC interfaces, wide range of interfaces in the hazardous area etc.

Project design and parameterization with the TERMEXpro project design software for Windows. The panels can be programmed in the integrated EPCA programming environment.

Back to top