The product 'OMT300-R200-IEP-IO-V1' is now added to your watch list.
The product 'OMT300-R200-IEP-IO-V1' is already on your watch list.
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-link interface for service and process data, Analog output 4 ... 20 mAfa
The product 'OMT550-R200-2EP-IO-V1' is now added to your watch list.
The product 'OMT550-R200-2EP-IO-V1' is already on your watch list.
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-link interface for service and process datafa
The product 'OMT550-R200-IEP-IO-V1' is now added to your watch list.
The product 'OMT550-R200-IEP-IO-V1' is already on your watch list.
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-link interface for service and process data, Analog output 4 ... 20 mAfa
The product 'OMT550-R201-IEP-IO-V1' is now added to your watch list.
The product 'OMT550-R201-IEP-IO-V1' is already on your watch list.
Distance sensor, Medium design with versatile mounting options, Space-saving distance sensors in small standardized design, Multi Pixel Technology (MPT) - exact and precise signal evaluation, IO-link interface for service and process data, Analog output 4 ... 20 mAfa
The product 'VDM28-50-R1-IO/73c/110/122' is now added to your watch list.
The product 'VDM28-50-R1-IO/73c/110/122' is already on your watch list.
Universal distance sensor, measurement to reflector, IO-Link interface, measuring method PRT, 50 m detection range, red laser light, laser class 1, push-pull output, analog output, M12 plug, Retroreflective laser distance sensor, Measuring method PRT (Pulse Ranging Technology), Accurate, clear, and reproducible measuring results, Red laser as the light emitter, Version with laser class 1fa
The product 'VLD700-F280-2E2-1000' is now added to your watch list.
The product 'VLD700-F280-2E2-1000' is already on your watch list.
Laser light sensor for field monitoring; Resolution: 752 x 480 pixel; Measuring range: X = 40 ... 310 mm, Z = 60 ... 700 mm; Scan rate: 30 s-1; 2 digital outputs; RS-485 interfacefa
The product 'VLM350-F280-R4-1001' is now added to your watch list.
The product 'VLM350-F280-R4-1001' is already on your watch list.
Laser light sensor for profile matching; Comparison of up to 32 height profiles; Output of X/Z offset; Resolution: 752 x 480 pixel; Measuring range: X = 40 ... 160 mm, Z = 60 ... 350 mm; Scan rate: 10 s-1; 2 digital outputs; RS-485 interfacefa
The product 'VLM350-F280-R4-1101' is now added to your watch list.
The product 'VLM350-F280-R4-1101' is already on your watch list.
Laser light sensor for profile matching; Comparison of up to 32 height profiles; Output of X/Z offset; Resolution: 1280 x 960 pixel; Measuring range: X = 40 ... 160 mm, Z = 60 ... 350 mm; Scan rate: 30 s-1; 2 digital outputs; RS-485 interfacefa