Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Cases

The optimum case variant for every iPC-EX application

All cases are made entirely of stainless steel. You can choose between the following variants according to your specific application:

 

 

REX, the chassis variant for panel mounting or installation in a cleanroom wall system

REX is the chassis variant for the iPC-EX family
The REX system features a stainless steel front frame and a safety glass faceplate that comply with the IP 65 degree of protection.

You can choose between versions with a 15" or 18" TFT display and between a keyboard without a mouse (EXTA-K1) and a keyboard with an integrated trackball (EXTA-K3) or an integrated touchpad (EXTA-K4). Six national keyboard layouts are available.

Displays with a screen diagonal of 15" or 18" can optionally also be supplied with a touchscreen.

Back to top

 

LETO, the space-saving PC operator terminal


LETO is a space-saving compact solution for wall, floor or ceiling mounting. The stainless steel case with stainless steel front frame and safety glass faceplate complies with the IP 65 degree of protection.
You can choose between versions with a 15" or 18" TFT display and between a keyboard without a mouse (EXTA-K1) and a keyboard with an integrated trackball (EXTA-K3) or an integrated touchpad (EXTA-K4).

Displays with a screen diagonal of 15" or 18" can optionally also be supplied with a touchscreen.

Back to top

FERA, the standard PC operator terminal


FERA is an ergonomic system solution with a desk section for a keyboard and mouse. FERA is designed for wall, bracket (ceiling or wall) or floor mounting. The stainless steel case with stainless steel front frame and safety glass faceplate complies with the IP 65 degree of protection.
You can choose between versions with a 15" or 18" TFT display and between a keyboard without a mouse (EXTA-K1) and a keyboard with an integrated trackball (EXTA-K3) or an integrated touchpad (EXTA-K4).

Displays with a screen diagonal of 15" or 18" can optionally also be supplied with a touchscreen.

Back to top

AXENA, the ergonomic PC operator terminal for complex applications


AXENA is an attractively designed, ergonomic system solution with a tiltable display and a desk section for a keyboard and mouse. AXENA is designed for wall, bracket (ceiling or wall) or floor mounting. The stainless steel case with stainless steel front frame and safety glass faceplate complies with the IP 65 degree of protection.
You can choose between versions with a 15" or 18" TFT display and between a keyboard without a mouse (EXTA-K1) and a keyboard with an integrated trackball (EXTA-K3) or an integrated touchpad (EXTA-K4).

Displays with a screen diagonal of 15" or 18" can optionally also be supplied with a touchscreen.

Back to top

ORTRA, the elegant iPC-EX command station


ORTRA is an elegant PC command station for technically complex plant and process applications. It is designed as an ergonomic, space-saving keyboard panel for floor mounting. The stainless steel case with stainless steel front frame and safety glass faceplate complies with the IP 65 degree of protection.
You can choose between versions with a 15" or 18" TFT display and between a keyboard without a mouse (EXTA-K1) and a keyboard with an integrated trackball (EXTA-K3) or an integrated touchpad (EXTA-K4).

Displays with a screen diagonal of 15" or 18" can optionally also be supplied with a touchscreen.

Back to top