Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Keyboard / Mouse

Keyboard and Mouse for VisuNet

The VisuNet family of Remote Monitors and Panel-PCs can be equipped with an attached I.S. keyboard and mouse in different versions. The connection to the VisuNet is an I.S. USB interface. The short-travel polyester foil keyboard is very robust against all kinds of chemicals and is easy to clean. Many country layouts are available (US-international, German, French, Cyrillic, Swedish, Danish, Korean and many more). A selection of different mouse systems may be combined with the keyboard to meet the requirement of pointer operation in the manifold application of the process industries.

 

 

 

I.S. Keyboard EXTA2-K1

The EXTA2-K1 I.S. foil keyboard for VisuNet is a PC keyboard with 105 keys, available in many country layouts. It is IP 66 protected and can be flush mounted or is integrated in the optical VisuNet stainless steel housing. The EXTA2-K1 is qualified for industrial use and also Ex approved for Zone 1 and Zone 21.

back to top

I.S. Keyboard with Mechanical Trackball Mouse: EXTA2-K3

The EXTA2-K3 I.S. foil keyboard with mouse for VisuNet is a PC keyboard with 105 keys, available in many country layouts, with an integrated mechanical 50mm trackball mouse. It is IP 65 protected and can be flush mounted or is integrated in the optical VisuNet stainless steel housing. The  EXTA2-K3 is qualified for industrial use and also Ex approved for Zone 1.

back to top

I.S. Keyboard with Touchpad Mouse: EXTA2-K4

The EXTA2-K4 I.S. foil keyboard with mouse for VisuNet is a PC keyboard with 105 keys, available in many country layouts, with an integrated capacitive touchpad mouse. It is IP 66 protected and can be flush mounted or is integrated in the optical VisuNet stainless steel housing. The  EXTA2-K4 is qualified for industrial use and also Ex approved for Zone 1 and Zone 21.

back to top

I.S. Keyboard with Optical Trackball Mouse: EXTA2-K5

The EXTA2-K5 I.S. foil keyboard with mouse for VisuNet is a PC keyboard with 105 keys, available in many country layouts, with an integrated optical 50mm trackball mouse. The EXTA2-K5 is IP 66 protected and can be flush mounted or is integrated in the optical VisuNet stainless steel housing. The trackball is secured by a bayonet-ring and can be taken out for cleaning. It is qualified for industrial use and also Ex approved for Zone 1 and Zone 22.

back to top

I.S. Keyboard with Joystick Mouse: EXTA2-K6

The EXTA2-K6 I.S. foil keyboard with mouse for VisuNet is a PC keyboard with 105 keys, available in many country layouts, with an integrated 50mm joystick mouse. It is IP 65 protected and can be flush mounted or is integrated in the optical VisuNet stainless steel housing. The  EXTA2-K6 is qualified for industrial use and also Ex approved for Zone 1 and Zone 22.

back to top