Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Measuring Light Grid LGM - Measuring with Intelligence [Movie]


IO-Link provides measurement output data in millimeters

The new LGM Series measuring light grid is the latest highlight of automation light grids and is designed for material handling applications. 16 integrated measuring options allow the user to choose the optimum mode for their application and receive direct measured values in millimeters. The values are digitally transmitted at extremely fast cycle times via an IO-Link interface. IO-Link enables convenient parameterization, commissioning, and maintenance from the control level.

The LGM light grid is available with resolutions of 8 mm, 17 mm, 25 mm, and 50 mm and field heights up to 3200 mm, permitting large measuring ranges. The light grids have an ultra-low profile to fit into tight spaces. The IP67 aluminum housing withstands harsh environmental conditions even at cold-storage temperatures.


Highlights

  • Choose among 16 integrated measuring functions
  • Direct measurement in millimeters - no complex conversions 
  • Integrated IO-Link interface enables easy setup and evaluation
  • Slim lightweight housing provides fast flexible installation
  • IP67 protection, also suitable for cold storage applications 
  • Beam crossover provides higher resolution with no increase in response time