Pepperl+Fuchs' PMI linear inductive sensors family now has the following measurement lengths available. New to this family are the PMI40-F90-U-V15 and the PMI40-F90-I-V15. These new sensors offer a 40 mm distance measurement which is ideal for vertical valve measurements. The sensors provide superior performance as replacements for standard cylindrical analog sensors. The PMI linear measurement sensors offer more linear range, better linearity, and better accuracy than most other cylindrical analog sensors.
Model | Linear Range | Output Type | PNP Outputs |
PMI14V-F112-U-V3 | 14 mm | 0 … 10 VDC | N/A |
PMI40-F90-U-V15 | 40 mm | 0 … 10 VDC | N/A |
PMI40-F90-I-V15 | 40 mm | 4 … 20 mA | N/A |
PMI80-F90-IU-V1 | 80 mm | 0 … 10 VDC or 4 … 20 mA | N/A |
PMI80-F90-IE8-V15 | 80 mm | 4 … 20 mA | 2 |
PMI104-F90-IU-V1 | 104 mm | 0 … 10 VDC or 4 … 20 mA | N/A |
PMI104-F90-IE8-V15 | 104 mm | 4 … 20 mA | 2 |
PMI120-F90-IU-V1 | 120 mm | 0 … 10 VDC or 4 … 20 mA | N/A |
PMI120-F90-IE8-V15 | 120 mm | 4 … 20 mA | 2 |