Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Passive Sensor I/O Boxes for PNP Proximity Sensors

2014-03-04

M12 Interface Splitter I/O Boxes
M12 Interface Splitter I/O Boxes

Pepperl+Fuchs' new passive sensor I/O boxes have a new look and feel. These M12 interface connection models have improved features that make these splitter I/O boxes an even better choice to minimize sensor connection wiring. Reduce your installation costs with these multi-port sensor interface and connection boxes.


Splitter I/O boxes for sensor connections

 New Model  M12 Ports  System Connection
 V1-4/8A-E2-M23  4 or 8  M23
 V1-4/8A-E2  4 or 8  Terminal box (20AWG)
 V1-4A-E2-5M-PUR  4  5 meter cable
 V1-8A-E2-10M-PUR  8  10 meter cable
 V1-4A-E2-10M-PUR  4  10 meter cable
 V1-8A-E2-5M-PUR  8  5 meter cable
 V1-8A-E-5M-PUR  8  5 meter cable
 V1-8/16A-E2  8 or 16  Terminal box (20AWG)
 V1-8/16A-E2-2M-PUR  8 or 16  2 meter cable
 V1-8/16A-E2-5M-PUR  8 or 16  5 meter cable


Benefits at a glance

  • M12 PNP sensor connection via extension cables
  • Fully potted housing to enhance stability, vibration, and shock resistance
  • Improved LED visibility with brighter high-efficiency LEDs
  • Increased distance between M12-sockets for easier connection access
  • Dimensions and mounting holes identical to those of the original models
  • Larger identification tag labels for better visibility

Other accessories offered for the connection I/O boxes include splitter cables to fully utilize the 4/8A  and 8/16A style boxes and M12 extension cordsets to provide convenient sensor connection to the I/O box.

M23 Connection Cables
V23-19-G-5M-PUR
V23-19-G-10M-PUR

M12 Cover Plugs
VAZ-V1-B3

M12 3 Wire Extension Cordsets
V11-G-BK0.6M-PUR-U-V11-G
V11-G-BK1M-PUR-U-V11-G
V11-G-BK2M-PUR-U-V11-G
V11-G-BK5M-PUR-U-V11-G
V11-G-BK10M-PUR-U-V11-G

M12 Splitter Cables for 4/8A Dual Port Style
V1-G-BK0.6M-PUR-A-T-V1-G
V1-G-BK1M-PUR-A-T-V1-G
V1-G-BK1.5M-PUR-A-T-V1-G