Serviceline
Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Pepperl+Fuchs e-news

Products and Applications

 
  HMI Solutions

NEW VisuNet RM Shell 5 for Industry 4.0

Installed on thin client operator workstations, VisuNet RM Shell 5 communicates with the process control system or MES via standard Ethernet technology. This smart HMI system combines hardware and software for convenient monitoring and control of your processes and plants. It makes applications visible in hazardous areas while they run on hosts in a non-hazardous area ... more
Type 4X rated cable glands
 
  Electrical Explosion Protection

NEW Type 4X Rated Cable Glands Now Available

Suitable for use in Div 2, Pepperl+Fuchs’ Type 4X rated cable glands are designed to withstand some of the harshest conditions in process automation. With the new Type 4X rating, Pepperl+Fuchs now offers glands that are ATEX and IECEx rated and UL listed, eliminating the need for customers to place separate orders or seek third-party certifications ... more
 
  Purge and Pressurization

NEW Type Z Purge Solution Class I&II/Div 2 & Zone 2/22

The new Bebco® EPS 7500 Series is an innovative and compact automatic purging system that delivers all the features you need for reliable hazardous location protection within a small, streamlined solution ... more
FieldConnex® Multi-Input Output
Smart-Ex® 02 Intrinsically Safe Tablet
 
  Intrinsically Safe Mobile Devices

NEW Tab-Ex® 02 Tablet for Zone 2/Div 2

ecom instruments, a member of the Pepperl+Fuchs family, introduces the next generation of tablet computers for use in hazardous areas and industrial environments. The Tab-Ex® 02 is ideally suited for IIoT applications in Oil & Gas, Refining, Chemical, Pharmaceuticals and other hazardous industries ... more

Briefly Introduced ...

For most manufacturers, the working mantra is “safety first.” But what does that mean? In this article, read about five ways to create risk-competent programs in order to establish a strong safety culture among workers … more

Knowledge in a Nutshell

What Is Predictive Maintenance?

Predictive maintenance is a maintenance strategy based on status information. Using this data, pre-calculations are made in mathematical plant models in order to identify and exchange critical devices before the machine and/or plant fails. This saves time and costs, improves efficiency, and reduces the risk of personal injury, property damage, and environmental damage.

Media Desk

NEW Literature

Tab-Ex® 02 Tablet

Order Literature
Download PDF
NEW Literature

VisuNet RM Shell 5

Order Literature
Download PDF
Pepperl+Fuchs Inc.
1600 Enterprise Parkway
Twinsburg, Ohio 44087
USA


Process Automation Division
+1 330 486-0002
pa-info@us.pepperl-fuchs.com

www.pepperl-fuchs.com
  Twitter Youtube
Legal Notice   Privacy Policy   More choices! Want to add a subscription?