Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

Active infrared scanner AIR30-8-HW-2500-3767/38a/76a

AIR30-8-HW-2500-3767/38a/76a
  • Single-beam light scanner
  • Can be used to monitor both main and ancillary closing edges
  • Accurate beam alignment thanks to finely bundled light beam
  • Background evaluation operating mode: uses the background as a reference for detecting difficult objects
  • Version with pre-assembled flush-mounted installation frame
  • Version for universal voltages

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  AIR30-8-HW-2500-3767/38a/76a

Product Description
Single-beam light scanners with finely bundled light beam for monitoring main and ancillary closing edges
General specifications
Detection range min.100 ... 1000 mm
Detection range max.100 ... 2500 mm
Light sourceIRED
Light typemodulated infrared light
Black-white difference (6 %/90 %)≤ 400 mm at a distance of 2000 mm
Transmitter frequency1800 Hz
Operating modeBackground evaluation
Diameter of the light spot50 mm at 2000 mm sensor range
Opening angleapprox. 1.4 °
Accessories providedMounting frame for sensors in the AIR30 and PROSCAN series (pre-mounted)
Functional safety related parameters
MTTFd1050 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)90 %
Indicators/operating means
Function indicatorLED red: lights up when output is active
Control elementsSensing range adjuster, light-on/dark-on changeover switch
Factory settinglight-on
Electrical specifications
Operating voltage10 ... 48 V DC / 11 ... 36 V AC
No-load supply current100 mA
Input
Test inputemitter deactivation at +UB
Output
Switching typelight/dark on, switchable
Signal outputrelay, 1 NO
Switching voltage≤ 50 V AC / 24 V DC
Switching current≤ 200 mA AC / 1 A DC
Response time50 ms
De-energized delayapprox. 200 ms
Standard conformity
StandardsEN 60947-5-2
Standards 2EN 61000-6-2 without EN 61000-4-5, EN 61000-4-11
Standards 3EN 61000-6-3
Approvals and certificates
CCC approvalCertified by China Compulsory Certification (CCC)
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-20 ... 75 °C (-4 ... 167 °F)
Mechanical specifications
Degree of protectionIP52
Connection5 m fixed cable
Material
Housingplastic
Optical faceLuran®
Mass50 g
Dimensions
Height45 mm
Width102 mm
Depth32 mm

Classifications

SystemClasscode
ECLASS 13.027270913
ECLASS 12.027270913
ECLASS 11.027270913
ECLASS 10.0.127270913
ECLASS 9.027270913
ECLASS 8.027270913
ECLASS 5.127270903
ETIM 9.0EC002550
ETIM 8.0EC002550
ETIM 7.0EC002550
ETIM 6.0EC002550
ETIM 5.0EC001821
UNSPSC 12.139121528

Details: AIR30-8-HW-2500-3767/38a/76a

Function

AIR30 is a series of active infrared scanners with excellent optical properties for monitoring closing edges in a wide range of door systems. The diverse range of housings and mounting options allow the devices to be adapted to suit a whole host of mounting conditions.

Informative Literature: AIR30-8-HW-2500-3767/38a/76a

Language Selection:
We are sorry, there are no documents for your language selection. Please select another language.

Product Documentation: AIR30-8-HW-2500-3767/38a/76a

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF381 KB

Design / Simulation: AIR30-8-HW-2500-3767/38a/76a

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP196 KB
CAD Portal / CAD PortalALLLINK---

Approvals: AIR30-8-HW-2500-3767/38a/76a

Language Selection:
Declaration of ConformityCertificate No.LanguageFile TypeFile Size
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-2247BALLPDF227 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-6941ALLPDF224 KB

Associated Products: AIR30-8-HW-2500-3767/38a/76a

Accessories
Mounting frame for sensors in the AIR30 and PROSCAN seriesfa
Frame for mounting AIR30 sensors in suspended ceilings, Material: plasticfa
Protection from adverse effects of weather such as rain, snow, etc., Material: black ABSfa