Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Retroreflective sensor |
General specifications | ||
---|---|---|
Effective detection range | 0 ... 4 m | |
Threshold detection range | 6 m (with C110-2 reflector) | |
Light source | IRED | |
Light type | modulated infrared light | |
Polarization filter | no | |
Diameter of the light spot | approx. 200 mm at 4000 mm detection range | |
Opening angle | approx. 4 ° | |
Indicators/operating means | ||
Function indicator | LED red | |
Electrical specifications | ||
Operating voltage | 10 ... 30 V DC | |
Output | ||
Switching type | light/dark on selectable programmable | |
Signal output | 1 PNP, short-circuit protected, reverse polarity protected | |
Approvals and certificates | ||
Approvals | CE | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | M12 connector, 4-pin | |
Material | ||
Housing | plastic | |
Optical face | plastic |
System | Classcode |
---|---|
ECLASS 13.0 | 27270902 |
ECLASS 12.0 | 27270902 |
ECLASS 11.0 | 27270902 |
ECLASS 10.0.1 | 27270902 |
ECLASS 9.0 | 27270902 |
ECLASS 8.0 | 27270902 |
ECLASS 5.1 | 27270902 |
ETIM 9.0 | EC002717 |
ETIM 8.0 | EC002717 |
ETIM 7.0 | EC002717 |
ETIM 6.0 | EC002717 |
ETIM 5.0 | EC002717 |
UNSPSC 12.1 | 39121528 |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-US-L87056-11-01805002-1 / UL-CA-L87056-31-01805002-1 | ALL | 502 KB | |
Canada USA UL Ordinary Location | E87056 | ALL | LINK | --- |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0537B | ALL | 185 KB |